/content/hbtbt/ae/en/search-results.html

    Supervisors

    MySQL™ and Microsoft® SQL Security Small Building Supervisor

    MySQL™ and Microsoft® SQL security small building supervisors are a comprehensive access control and security management solution built on a truly open, IP-based platform. They use Niagara Framework® for unparalleled interoperability.

    Overview

    MySQL™ and Microsoft® SQL security small building supervisors are a comprehensive access control and security management solution built on a truly open, IP-based platform. They use Niagara Framework® for unparalleled interoperability in traditional security environments.

    Features & Benefits:
    • Web-based security application easily managed via a standard browser anytime, anywhere
    • Truly open solution connectivity via oBIX, BACnet®, SNMP, Modbus, LON, and other optional non-proprietary protocols
    • Supports database connectivity to Microsoft SQL Server 2003 and MySQL
    • Distributed architecture provides increased reliability and control at remote locations
    • Centrally managed cardholder and credential database; live credential enrollment from any card reader, and simultaneous support for multiple credential formats
    • Configurable operator access levels
    • Advanced occupancy restriction rules through access zone functionality
    • Features alarm escalation, elevator control, intrusion detection, scheduled unlock on first validation, and quick click access to video playback related to individual alarm events
    Certifications:
    • UL-294
    • CE Listed Systems