/content/hbtbt/ae/en/search-results.html

Supervisors

Niagara 4 Supervisor

The Niagara Supervisor is part of the portfolio of Java-based controller/ server products, software applications and tools powered by the Niagara Framework®.

Overview
The Niagara Supervisor is part of the portfolio of Java-based controller/ server products, software applications and tools powered by the Niagara Framework®. It provides server-level functions for a network of JACE, Niagara Edge® and other field devices. The Niagara Supervisor serves real-time graphical information to standard web-browser clients and performs essential functions such as analytics, centralized data logging/trending, archiving to external databases, alarming, dashboarding, system navigation, master scheduling, database management and integration with other enterprise software applications. Additionally, the Niagara Supervisor provides a comprehensive graphical engineering toolset for application development and configuration.
Specifications

Others

  • Brand
    • Alerton
  • Minimum Hard Drive Size
    • 4 GB gallon (US) per day
  • Recommended Processor
    • Dual-Core Processor
    • Intel Xenon CPU E5-2640 x64 (or better)
    • Quad-Core Processor
  • Network Requirements
    • Ethernet Adapter
  • Operating System
    • Red Hat Enterprise Linux 7.7 8.1 (64bit) OS
    • Windows 10 (64 bit) OS
    • Windows Server 2016 OS
    • Windows Server 2019 (64 bit) OS
  • Product Type
    • Niagara Supervisor Degrees Celsius
  • Minimum RAM
    • 6 GB megabyte

Others

  • Brand
    • Alerton
  • Minimum Hard Drive Size
    • 4 GB gallon (US) per day
  • Recommended Processor
    • Dual-Core Processor
    • Intel Xenon CPU E5-2640 x64 (or better)
    • Quad-Core Processor
  • Network Requirements
    • Ethernet Adapter
  • Operating System
    • Red Hat Enterprise Linux 7.7 8.1 (64bit) OS
    • Windows 10 (64 bit) OS
    • Windows Server 2016 OS
    • Windows Server 2019 (64 bit) OS
  • Product Type
    • Niagara Supervisor Degrees Celsius
  • Minimum RAM
    • 6 GB megabyte
  • Brand : Alerton
  • Minimum Hard Drive Size : 4 GB gallon (US) per day
  • Recommended Processor : Dual-Core Processor|Intel Xenon CPU E5-2640 x64 (or better)|Quad-Core Processor
  • Network Requirements : Ethernet Adapter
  • Operating System : Red Hat Enterprise Linux 7.7 8.1 (64bit) OS|Windows 10 (64 bit) OS|Windows Server 2016 OS|Windows Server 2019 (64 bit) OS
  • Product Type : Niagara Supervisor Degrees Celsius
  • Minimum RAM : 6 GB megabyte
Product Number
Image
SKU
Description
alt
N4-SUPER
N4 Supervisor
Image
SKU
Description
alt
N4-SUPER
N4 Supervisor