/content/hbtbt/ae/en/search-results.html

    Supervisors

    Supervisor

    The Phoenix Controls Supervisor software is used to visualize data from critical environments using Phoenix Controls air flow control systems, sensors, and monitors

    Overview

    The Phoenix Controls Supervisor software is used to visualize data from critical environments using Phoenix Controls air flow control systems, sensors, and monitors. Real-time data is collected from Phoenix Controls MacroServers™ or MicroServers™. Data can also be pulled from any third party device on a facility's BACnet® network.

    The information is graphically displayed as dashboard web pages on a standard HTML5 enabled web browser. Dashboard pages can include energy management, safety, compliance monitoring, and equipment maintenance and diagnostics. Functions such as centralized data logging, historical data trending, alarming, and optional archiving to enterprise class databases are included in this software. The dashboards supplement building automation system (BAS) information and provide more data than is typically integrated to the BAS.

    Features & Benefits:
    • Standard dashboard web pages for energy management, safety monitoring, and equipment maintenance
    • HTML5 web-based graphical user interface
    • Individual users can customize dashboards to their own views
    • Displays real-time as well as historical data
    • Non-invasive, flexible installation with existing or new integrations
    • Smart import for MicroServers and MacroServers for quick job startup
    • Integrates with BACnet IP or BACnet Ethernet
    • Supports visualization of third-party BACnet devices
    • Security and password protection using standard Java authentication and encryption techniques
    • Optional security via an external LDAP connection
    • Exports archived trend and alarm data to SQL
    • Supports standard Niagara objects and feature set components