Supervisors
TONN8 Drivers & Features
Honeywell provides Tonn 8 E-Signature Application which facilitates compliance with the FDAs 21 CFR Part 11 on IQVISION or TONN8 stations.
Features & Benefits:
- Supplied with a Trend Driver as standard and comprehensive set of other drivers
- Additional optional drivers available: Micros Fidelio hotel room booking system (IP) and the SMS driver.
- Faster CPU & more memory.The TONN8 has a more powerful processor and greater memory capacity, making it faster and capable of tackling far more complex applications.
- Improved Security.TONN8 delivers all the security you woud expect in a modern device with encrypted communication (FOXS, HTTPS)and Java-free access via Web-Browsers (HTML5) as standard.
- DIN rail or surface mounting.
- 2 Ethernet ports and 2 x RS485 ports.
- 24 Vac power supply.
Others
- Brand
- Honeywell
- Product Type
- Signature Application Degrees Celsius
Others
- Brand
- Honeywell
- Product Type
- Signature Application Degrees Celsius
- Brand : Honeywell
- Product Type : Signature Application Degrees Celsius