System Agreements & Upgrades
Compass™ Software Agreement
Compass offers a familiar user experience through a standard user interface, enabling you to get users quickly up to speed on the software and your building’s systems. It also replaces Alerton Building Suite and Envision for BACtalk.
Compass is a comprehensive, powerfully designed new product that replaces Alerton Building Suite and Envision for BACtalk as the operator workstation of the future. It offers a familiar user experience through a standard user interface, enabling you to get users quickly up to speed on the software and your building’s systems. Building dynamic graphics becomes faster and easier with Compass’ updated isometric graphics library. The new library also serves as a foundation for users to build their own libraries. Compass supports many graphic formats and sizes and easily converts Alerton legacy graphics (bitmaps) to the new HTML 5 format, enabling you to quickly integrate graphical content to the web without using Flash and third-party plug-ins.
Features & Benefits:- Efficient equipment start times, sophisticated load optimization, and energy use monitoring that helps you track savings
- Configurable, tree-style navigation
- Detect and log after-hours tenant override activity, then generate appropriate tenant bills
- Converts legacy displays and graphics to current standard file formats
- Create systems that are easy to upgrade and improve
- Built-in Internet and wide area network (WAN) capabilities with BACnet®/IP