/content/hbtbt/ae/en/search-results.html

    Graphic Software

    Managing Software

    Discontinued

    Notifier’s managing softwares use CEI-ABI communication protocol for NOTIFIER control units model AM2000, AM6000. It has multi-level graphic maps in standard bitmap format for Windows. It has function keys dedicated to the most common operations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Notifier’s managing softwares use CEI-ABI communication protocol for NOTIFIER control units model AM2000, AM6000. It has connection to control units with optically-isolated interfaces RS-485 for distances up to 1.8 Km. It has multi-level graphic maps in standard bitmap format for Windows. It has function keys dedicated to the most common operations. It uses symbols on maps to operate on elements of the plant. It has library with graphic symbols on maps to view alarms, faults, active outputs, etc. It has temporary event list of 800 events.

    It has text pages that can be combined with devices in the field to help the operator in the procedures to be carried out in the event of an alarm failure. It displays analogue values of fire and GAS sensors. It has storage on TREND file of analog values for selected points of the implant and visualization in the form of graphics of the same. It has automatic backup of the archive every 40,000 events.

    Features & Benefits:
    • CEI-ABI communication protocol
    • Connection to control units with optically-isolated interfaces RS-485 for distances up to 1.8 Km
    • Multi-level graphic maps in standard bitmap format for Windows
    • Function keys dedicated to the most common operations
    • Uses symbols on maps to operate on elements of the plant
    • Library with graphic symbols on maps to view alarms, faults, active outputs, etc.
    • Text pages that can be combined with devices in the field to help the operator in the procedures to be carried out in the event of an alarm failure