Graphic Software
ONYXWorks® Fire Systems Command Interface
ONYXWorks® Fire Systems Command Interface is the next generation in life safety management for centralized control and monitoring of the fire alarm system.
ONYXWorks® Fire Systems Command Interface is the next generation in life safety management for centralized control and monitoring of the fire alarm system. The intuitive, graphical display allows personnel to rapidly pinpoint, investigate, and respond to alarm events with minimal operator training. The interface is versatile enough for single-site, multi-site and even worldwide applications.
The ONYXWorks graphical workstation allows end-users to manage their NOTIFIER life safety system over a proprietary network or Ethernet. Through its intelligent gateway architecture, ONYXWorks can easily meet the needs of expanding systems. ONYXWorks is also an ideal retrofit solution, supporting seamless integration with competitive panels.
Features & Benefits:- Maximum Remote Users
- NOTIFIRENET™ gateway redundancy for network survivability
- UL/ULC Listed
- CSFM
- MEA
- COA#6212
- COA#6211
- FM Approved
- CAN/ULC
Others
- Brand
- Notifier
Others
- Brand
- Notifier
- Brand : Notifier