/content/hbtbt/ae/en/search-results.html

    Licenses

    License WINMAGplus USB port

    Discontinued

    License WINMAGplus USB ports are basic license used to activate the basic software package/demo version to operate as unrestricted visualizing software for server workstations and for network clients

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    License WINMAGplus USB ports are basic license is used to activate the basic software package/demo version for interfacing control panels to server workstations, further licenses are required. you can test the WINMAG V5 software in advance without a dongle or license option but WINMAG plus can only be started in demo mode, in this OFFLINE mode no more hardware can be connected and the drivers are inactive. Activation of other programs from WINMAGplus possible with efficient programming language (SIAS) for customer-specific adjustment of interface and processes in case of alarm. Remote control possible via modem (optional) and 10 printers per workstation possible. Multiple monitors can be used. 4 of 8 screens may be selected.

    Features & Benefits:
    • Compatible with Windows XP Professional SP2, Windows of 2003 servers and Windows Vista
    • Modular construction and freely programmable
    • Direct control of the network devices
    • List of measures to be taken for fire-fighting forces
    • Individual allocation of usage rights incl. priority scheduling
    • Integrated simulation-functions
    • Extensive recording of events and operations
    • Visualization of messages
    • Up to 12 active graphics simultaneously representable
    • Integration of video sequences possible