/content/hbtbt/ae/en/search-results.html

    Standard Software Support Agreements

    Diesel Trace

    Discontinued

    Diesel Traces by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Diesel Traces by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors. It provides targeted detection of diesel engine exhaust particles in abnormal scenarios, such as when a diesel engine is not fitted with particle filters, or the particle filter fitted to a diesel engine malfunctions.

    Real time monitoring is possible with Xtralis VSM4, the PC-based solution for integrated control and monitoring of Xtralis very early warning smoke detection systems, and iVESDA, a mobile application for iOS® and Android™ platforms.

    Features & Benefits:
    • Time trend of diesel particles in the sampled air
    • User configurable diesel particle notification threshold to suit the application and environment
    • Integrated with Xtralis VSM4 and iVESDA software applications
    • Notification signaled via the VESDA-E Analytics Relay Module VRT-X00 *
    • Actionable response to prevent contamination in food storage facilities or clean manufacturing facilities when diesel particles are detected
    • Activate ventilation in loading bays, warehouses, parking garages, bus depots, and road tunnels when diesel particles threshold is exceeded