/content/hbtbt/ae/en/search-results.html

    System Configuration Software

    Enterprise Workstation Software

    Discontinued

    Honeywell’s Enterprise NVR (Network Video Recorder) video management system is an industry leading enterprise class digital video solution.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell’s Enterprise NVR (Network Video Recorder) video management system is an industry leading enterprise class digital video solution. The Enterprise NVR is built upon the best in class components that provide the flexibility and scalability suited to a variety of end user applications. Honeywell is a total solution provider offering all the components of a flexible video system such as cameras, encoders, management software, servers, workstations, and video storage.

    Honeywell’s Enterprise NVR Alpha software manages all of the individual hardware components that make up the system. The Alpha software delivers unparalleled flexibility and scalability for a variety of system requirements. The video management system is capable of simultaneous viewing, recording, playback, transmission, and archiving of video and synchronized audio streams. The Graphical User Interface (GUI) is powerful, intuitive, and flexible enough to meet a variety of surveillance and security applications managing a single video channel or thousands.

    The Enterprise NVR software is also compatible with components necessary to create a robust and user friendly system that virtualizes the analogue and digital worlds. This includes Honeywell’s MAXPRO-Net which controls the MAX and VideoBloX matrix switch hardware and the industry leading Ultra Key controller. The Enterprise NVR is also fully integrated with Honeywell’s IDM (Integrated Data Manager) for synchronizing data such as point of sale and slot information with video.

    Features & Benefits:
    • Pentaplex operation "live” viewing, "playback" viewing, recording, video and audio recording and transmission
    • Manage from 1 to more than 3000 video channels and more than a Petabyte of hard drive storage as one integrated system
    • Maintain high levels of performance as the systems scales
    • Support for industry-leading IP and megapixel cameras
    • Secure video format and multilevel user passwords prevent unauthorized access
    • Powerful scripting language for creating automatic event response and routine actions
    • Based on Microsoft Windows® 2000 or XP Professional Operating System
    • Supports the direct connection of Honeywell IP cameras and other popular IP camera brands
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security