/content/hbtbt/ae/en/search-results.html

    System Configuration Software

    PAMMI Plus PA Server

    Discontinued

    PAMMI Plus Server application realizes system control and communication with the components of the VARIOIDYN D1 voice alarm system and the PAMMI Plus client via Ethernet.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    PAMMI Plus Server application is the core of the VARIODYN D1 PAMMI Plus Management System. It realizes system control and communication with the components of the VARIOIDYN D1 voice alarm system and the PAMMI Plus client via Ethernet.

    The PAMMI Plus server manages and controls for instance, the announcements and audio information of various PAMMI clients and timed information. It is often possible to incorporate other systems in the object, such as flight control systems, person information systems, train traffic control systems, or text-to-speech systems into the PAMMI Plus Management System.

    Features & Benefits:
    • Checking and monitoring of alarms and evacuation
    • Checking and monitoring of announcements and other audio notifications, scheduling of announcements
    • Interface to further functions in the facility
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER