Upgrade Packs
Intuitive Paging Feature for Intelli Fire Integrator (IFI)
JNOTIFY-IP is a Mass notification voice paging that can page up to 50 NFN gateways simultaneously for Intelligent Fire Integrator (IFI).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
JNOTIFY-IP is a Mass notification voice paging that can page up to 50 NFN gateways simultaneously for Intelligent Fire Integrator (IFI). Intelligent Fire Integrator (IFI) is the next generation in life safety and building systems integration for monitoring fire and other facility information over a proprietary network. IFI is designed to allow a combination of different technologies and network products to be operated on the same workstation. It features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions. These gateways add more flexibility when integrating building operations and communicating over a local Ethernet or wide-area TCP/IP network The IFI workstation is a high-performance industrial computer with text and color graphic display capability of all network events and points.
Features & Benefits:- Voice paging for mass notification
- Operates on Microsoft Windows® 7 (64 bit, Pro)
- NFN gateway redundancy for network survivability.
- UL/ULC Listed (S1570)
Please sign in to view part numbers available for purchase based on your account Sign In