/content/hbtbt/ae/en/search-results.html

    Keyboards

    HJC4000 UltraKey Touch DVR and PTZ Dome Camera Controller

    HJC4000 controllers represent the latest advancements in PTZ (pan/tilt/zoom) dome and DVR (digital video recorder) control for CCTV security professionals.

    Overview

    HJC4000 controllers represent the latest advancements in PTZ (pan/tilt/zoom) dome and DVR (digital video recorder) control for CCTV security professionals. Designed for operator ease-of-use and system flexibility, HJC4000 controllers offer superior control for Honeywell’s video products including ACUIX™ Series PTZ dome cameras and the HRXD, HRSD, and Fusion Series of DVRs. Each HJC4000 can control up to 128 dome cameras or 128 channels from DVRs. The flexibility of the HJC4000 is enhanced with the option of slaving keyboard controllers, allowing control from four separate locations. With an ergonomically designed keypad and 2-line LCD display, the HJC4000 is easy to learn and simple to use. Programming can be done directly through the keypad and LCD display or through a simple web browser.

    HJC4000 controllers are an excellent choice for small- to mid-size installations where PTZ domes and DVRs are used together. It offers the ability to manage a system from a single controller that is simple and easy to use. Users can greatly benefit from shorter learning curves and minimal key sequences. The end result is greater control of their video security systems.

    Features & Benefits:
    • Complete control of up to 128 ACUIX™ and HDT PTZ domes
    • Support for PTZ protocols: IntelliBus™, Diamond, VCL, Pelco D, Pelco P
    • Complete control of up to 128 channels of same protocol DVRs (HRXD, HRSD, Fusion)
    • Option to cascade multiple controllers
    • Web browser for simple configuration and firmware updates
    • Quick and simple installation with RJ type connectors
    • Supports RS-232 and RS-485 control ports
    Certifications:
    • CE EN55022
    • FCC Part 15 Class B
    • EN50130-4/A2:2003
    • UL 60950-1
    Others
    Name
    Description
    File Size
    Date
    Size
    GOST_R_Honeywell_Video_2013
    application/pdf 4.08 MB
    5/10/2023
    4.08 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Guide de slection
    application/pdf 2.21 MB
    2/3/2022
    2.21 MB
    Keuzegids IP-videoproducten
    application/pdf 520.69 KB
    2/3/2022
    520.69 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    HVSIPSELG02RU0811GUE Brochure
    application/pdf 525.02 KB
    5/11/2023
    525.02 KB
    Nueva gua de seguridad IP
    application/pdf 523.02 KB
    5/11/2023
    523.02 KB
    Brochure ONVIF Series Cameras - FR
    application/pdf 896.11 KB
    5/11/2023
    896.11 KB
    Flyer Cmaras y DVRs Serie Performance HQA
    application/pdf 557.16 KB
    5/11/2023
    557.16 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    A&E Spec - MAXPRO NVR SE
    application/msword 83 KB
    5/14/2023
    83 KB
    A&E Specs MAXPRO NVR Hybrid SE
    application/msword 86 KB
    5/14/2023
    86 KB
    A&E Specs - MAXPRO NVR XE - Rev B
    application/msword 84 KB
    5/14/2023
    84 KB
    MAXPRO® NVR XE Hbrido A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    MAXPRO® NVR SE A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    MAXPRO NVR XE A&E Specs
    application/msword 67.5 KB
    5/14/2023
    67.5 KB
    MAXPRO® NVR SE Hbrido A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    A&E Specs MAXPRO NVR Hybrid PE
    application/msword 88 KB
    5/14/2023
    88 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    UltraKey Touch HJC4000 Installation and User Guide
    application/pdf 909.92 KB
    5/11/2023
    909.92 KB
    UltraKey Touch HJC4000 Installation and User Guide
    application/pdf 909.92 KB
    5/11/2023
    909.92 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Hoja tcnica DVR Serie HRDPH
    application/pdf 233.72 KB
    5/14/2023
    233.72 KB
    HJC4000 UltraKey Touch
    application/pdf 358.66 KB
    5/14/2023
    358.66 KB
    Hoja tcnica HJC4000
    application/pdf 360.96 KB
    5/14/2023
    360.96 KB
    Hoja tcnica - DVR HRDP - Serie H.264 Rev. B
    application/pdf 215.95 KB
    5/14/2023
    215.95 KB
    HJC4000 UltraKey Touch Data Sheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    Fiche Technique pupitre HJC4000
    application/pdf 363.15 KB
    5/14/2023
    363.15 KB
    HJC4000 UltraKey Touch Datasheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    Data sheet - HRDPH DVR Series
    application/pdf 175.83 KB
    5/14/2023
    175.83 KB
    Hoja tcnica - Serie HDZ - Domo PTZ Analgico
    application/pdf 391.81 KB
    5/14/2023
    391.81 KB
    HJC4000 UltraKey Touch Datasheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    Hoja tcnica DVR Hbrido HRDPHX16
    application/pdf 508.32 KB
    3/9/2023
    508.32 KB
    HJC4000 UltraKey Touch Data Sheet
    application/pdf 797.83 KB
    5/14/2023
    797.83 KB
    Data Sheet - HREP2 DVR
    application/pdf 177.1 KB
    5/14/2023
    177.1 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Honeywell Video Systems (4.6 MB pdf)
    application/pdf 4.57 MB
    5/11/2023
    4.57 MB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    ME Product Showcase
    application/pdf 5.34 MB
    2/11/2022
    5.34 MB
    Name
    Description
    File Size
    Date
    Size
    Hoja tcnica DVR Serie HRDPH
    application/pdf 233.72 KB
    5/14/2023
    233.72 KB
    A&E Spec - MAXPRO NVR SE
    application/msword 83 KB
    5/14/2023
    83 KB
    A&E Specs MAXPRO NVR Hybrid SE
    application/msword 86 KB
    5/14/2023
    86 KB
    A&E Specs - MAXPRO NVR XE - Rev B
    application/msword 84 KB
    5/14/2023
    84 KB
    MAXPRO® NVR XE Hbrido A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    MAXPRO® NVR SE A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    MAXPRO NVR XE A&E Specs
    application/msword 67.5 KB
    5/14/2023
    67.5 KB
    MAXPRO® NVR SE Hbrido A&E Specs
    application/msword 68.5 KB
    5/14/2023
    68.5 KB
    A&E Specs MAXPRO NVR Hybrid PE
    application/msword 88 KB
    5/14/2023
    88 KB
    HJC4000 UltraKey Touch
    application/pdf 358.66 KB
    5/14/2023
    358.66 KB
    Guide de slection
    application/pdf 2.21 MB
    2/3/2022
    2.21 MB
    Honeywell Video Systems (4.6 MB pdf)
    application/pdf 4.57 MB
    5/11/2023
    4.57 MB
    Hoja tcnica HJC4000
    application/pdf 360.96 KB
    5/14/2023
    360.96 KB
    HVSIPSELG02RU0811GUE Brochure
    application/pdf 525.02 KB
    5/11/2023
    525.02 KB
    Hoja tcnica - DVR HRDP - Serie H.264 Rev. B
    application/pdf 215.95 KB
    5/14/2023
    215.95 KB
    HJC4000 UltraKey Touch Data Sheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    UltraKey Touch HJC4000 Installation and User Guide
    application/pdf 909.92 KB
    5/11/2023
    909.92 KB
    UltraKey Touch HJC4000 Installation and User Guide
    application/pdf 909.92 KB
    5/11/2023
    909.92 KB
    Fiche Technique pupitre HJC4000
    application/pdf 363.15 KB
    5/14/2023
    363.15 KB
    Nueva gua de seguridad IP
    application/pdf 523.02 KB
    5/11/2023
    523.02 KB
    Brochure ONVIF Series Cameras - FR
    application/pdf 896.11 KB
    5/11/2023
    896.11 KB
    Keuzegids IP-videoproducten
    application/pdf 520.69 KB
    2/3/2022
    520.69 KB
    GOST_R_Honeywell_Video_2013
    application/pdf 4.08 MB
    5/10/2023
    4.08 MB
    HJC4000 UltraKey Touch Datasheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    Data sheet - HRDPH DVR Series
    application/pdf 175.83 KB
    5/14/2023
    175.83 KB
    Hoja tcnica - Serie HDZ - Domo PTZ Analgico
    application/pdf 391.81 KB
    5/14/2023
    391.81 KB
    ME Product Showcase
    application/pdf 5.34 MB
    2/11/2022
    5.34 MB
    HJC4000 UltraKey Touch Datasheet
    application/pdf 788.41 KB
    5/14/2023
    788.41 KB
    Hoja tcnica DVR Hbrido HRDPHX16
    application/pdf 508.32 KB
    3/9/2023
    508.32 KB
    HJC4000 UltraKey Touch Data Sheet
    application/pdf 797.83 KB
    5/14/2023
    797.83 KB
    Data Sheet - HREP2 DVR
    application/pdf 177.1 KB
    5/14/2023
    177.1 KB
    Flyer Cmaras y DVRs Serie Performance HQA
    application/pdf 557.16 KB
    5/11/2023
    557.16 KB
    Name
    Description
    File Size
    Date
    Size
    GOST_R_Honeywell_Video_2013
    4.08 MB
    5/10/2023
    Guide de slection
    2.21 MB
    2/3/2022
    Keuzegids IP-videoproducten
    520.69 KB
    2/3/2022
    HVSIPSELG02RU0811GUE Brochure
    525.02 KB
    5/11/2023
    Nueva gua de seguridad IP
    523.02 KB
    5/11/2023
    Brochure ONVIF Series Cameras - FR
    896.11 KB
    5/11/2023
    Flyer Cmaras y DVRs Serie Performance HQA
    557.16 KB
    5/11/2023
    A&E Spec - MAXPRO NVR SE
    83 KB
    5/14/2023
    A&E Specs MAXPRO NVR Hybrid SE
    86 KB
    5/14/2023
    A&E Specs - MAXPRO NVR XE - Rev B
    84 KB
    5/14/2023
    MAXPRO® NVR XE Hbrido A&E Specs
    68.5 KB
    5/14/2023
    MAXPRO® NVR SE A&E Specs
    68.5 KB
    5/14/2023
    MAXPRO NVR XE A&E Specs
    67.5 KB
    5/14/2023
    MAXPRO® NVR SE Hbrido A&E Specs
    68.5 KB
    5/14/2023
    A&E Specs MAXPRO NVR Hybrid PE
    88 KB
    5/14/2023
    UltraKey Touch HJC4000 Installation and User Guide
    909.92 KB
    5/11/2023
    UltraKey Touch HJC4000 Installation and User Guide
    909.92 KB
    5/11/2023
    Hoja tcnica DVR Serie HRDPH
    233.72 KB
    5/14/2023
    HJC4000 UltraKey Touch
    358.66 KB
    5/14/2023
    Hoja tcnica HJC4000
    360.96 KB
    5/14/2023
    Hoja tcnica - DVR HRDP - Serie H.264 Rev. B
    215.95 KB
    5/14/2023
    HJC4000 UltraKey Touch Data Sheet
    788.41 KB
    5/14/2023
    Fiche Technique pupitre HJC4000
    363.15 KB
    5/14/2023
    HJC4000 UltraKey Touch Datasheet
    788.41 KB
    5/14/2023
    Data sheet - HRDPH DVR Series
    175.83 KB
    5/14/2023
    Hoja tcnica - Serie HDZ - Domo PTZ Analgico
    391.81 KB
    5/14/2023
    HJC4000 UltraKey Touch Datasheet
    788.41 KB
    5/14/2023
    Hoja tcnica DVR Hbrido HRDPHX16
    508.32 KB
    3/9/2023
    HJC4000 UltraKey Touch Data Sheet
    797.83 KB
    5/14/2023
    Data Sheet - HREP2 DVR
    177.1 KB
    5/14/2023
    Honeywell Video Systems (4.6 MB pdf)
    4.57 MB
    5/11/2023
    ME Product Showcase
    5.34 MB
    2/11/2022
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list