/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    35 Series IP Camera - Accessories Brackets and Mounts

    Honeywell’s 35 Series mounts and accessories provide a wide range of installation options for the Honeywell 35 Series IP cameras, including junction boxes and a variety of brackets for in-ceiling, wall, pole, and corner mounting

    Overview

    All of the 35 Series mounts and accessories feature simple, clean lines, rugged construction, and offer excellent value at an attractive price. Options are available for indoor or outdoor mounting use. Mounts provide easy cable routing with no exposed wiring. Cameras can be installed, adjusted, and tested without repositioning the housing.

    Features & Benefits:
    • The junction box, pendant mount bracket, wall mount bracket, pendant mount cap and pendant mount adapter are constructed of die-casting aluminum
    • The in-ceiling mount bracket is made of SECC steel while the pole mount bracket, corner mount bracket is made of SPCC steel
    • Accessories beginning with HA35xxxxx listed will work with 35 Series cameras. Some HA60xxxxx accessories are also compatible with the 35 Series cameras. Consult datasheet and accessories/mounts compatibility matrix for more information
    Others
    Name
    Description
    File Size
    Date
    Size
    35 Series AI Camera - Mounts and Accessories Datasheet - US - EN
    application/pdf 508.01 KB
    12/18/2023
    508.01 KB
    35 Series AI Camera - Mounts and Accessories Cross Reference Matrix
    application/pdf 311.63 KB
    5/14/2023
    311.63 KB
    Name
    Description
    File Size
    Date
    Size
    35 Series AI Camera - Mounts and Accessories Datasheet - US - EN
    application/pdf 508.01 KB
    12/18/2023
    508.01 KB
    35 Series AI Camera - Mounts and Accessories Cross Reference Matrix
    application/pdf 311.63 KB
    5/14/2023
    311.63 KB
    Name
    Description
    File Size
    Date
    Size
    35 Series AI Camera - Mounts and Accessories Datasheet - US - EN
    508.01 KB
    12/18/2023
    35 Series AI Camera - Mounts and Accessories Cross Reference Matrix
    311.63 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HA354SC01
    35S 4S box cover
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA354SC01
    HA354SC01
    35S 4S box cover
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA354SC01
    HA35CLM01
    35S Ceiling Mount Base with Adapter
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35CLM01
    HA35CLM01
    35S Ceiling Mount Base with Adapter
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35CLM01
    HA35CLM02
    35S ceiling mount extension, 252 mm
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35CLM02
    HA35CLM02
    35S ceiling mount extension, 252 mm
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35CLM02
    HA35PMC02
    35S MFZ camera cap, 1.5NPT male
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35PMC02
    HA35PMC02
    35S MFZ camera cap, 1.5NPT male
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-35S-HA35PMC02
    HA35PMC03
    35S Fixed camera cap, 1.5NPT male
    HA35PMC03
    35S Fixed camera cap, 1.5NPT male