Housings & Hardware
Modum Carry Case
The Modum is a highly accurate body temperature screening solution that offers initial body temperature measurement for triage use.
The Modum is a highly accurate body temperature screening solution that offers initial body temperature measurement for triage use. When deployed with the Blackbody device in its field of view (supplied), the Modum Camera is accurate to within 0.54°F making it perfect for abnormal body temperature screening requirements.
Features & Benefits:- Heat measurement up to 16.4ft away
- High accuracy (0.54°F)
- Secondary HD visible camera
- High 640x512 and low 384x288 resolution options
- SDK support