/content/hbtbt/ae/en/search-results.html

Power Supplies

HPTV5DC Switching Power Supply

HPTV5DC Switching Power Supplies are an all-in-one power supply and distribution unit enclosed in roomy cabinet

Overview

HPTV5DC Switching Power Supplies are switching power supply/charger used to converts low voltage AC input into 6V DC, 12V DC, or 24V DC @ 2.0 A or 4.0 A of DC current. This general-purpose power supply has a wide range of applications for access control, security and CCTV systems that require additional power in an outdoor installation. For convenient operation, this power supply unit includes the power supply board

Features & Benefits:
  • Transformer thermal protection limits damage from overloaded circuits
  • LED lights for quick and easy diagnosis, troubleshooting, and status indication
  • Comes fully assembled with accessories included for quick installation
  • Enclosure built for durability and product life
  • Power disconnect switch for easy servicing
  • Power cord included; three conductors for ground safety convenience
  • Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
Specifications

Others

  • Output Voltage
    • 6/12/24 voltage direct current
  • Amperage
    • 1 ampere
  • Operating Current Draw
    • 1 ampere
  • Brand
    • Honeywell

Others

  • Output Voltage
    • 6/12/24 voltage direct current
  • Amperage
    • 1 ampere
  • Operating Current Draw
    • 1 ampere
  • Brand
    • Honeywell
  • Output Voltage : 6/12/24 voltage direct current
  • Amperage : 1 ampere
  • Operating Current Draw : 1 ampere
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Data Sheet
Name
Description
File Size
Date
Size
HPTVDC Series Data Sheet
application/pdf 162.35 KB
5/14/2023
162.35 KB
HPTV5DC04WP Data Sheet
application/pdf 218.58 KB
5/14/2023
218.58 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
4.08 MB
HPTVDC Series Data Sheet
162.35 KB
5/14/2023
162.35 KB
HPTV5DC04WP Data Sheet
218.58 KB
5/14/2023
218.58 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
HPTVDC Series Data Sheet
162.35 KB
5/14/2023
HPTV5DC04WP Data Sheet
218.58 KB
5/14/2023