Power Supplies
Rack Mount CCTV
Rack Mount CCTV’s have power supplies will provide 24V AC or 28V AC power distributed via 32 circuits for powering CCTV cameras and other video equipment & also Outputs are configurable for 24V or 28V operation in banks or eight.
Rack Mount CCTV’s have power supplies will provide 24V AC or 28V AC power distributed via 32 circuits for powering CCTV cameras and other video equipment & also Outputs are configurable for 24V or 28V operation in banks or eight. Each circuit will be fuse protected at 3.0A, or PTC protected at 2.5A. Fuses and voltage configuration switches are accessible directly through the front panel by removing six screws.
Please Sign In to view part numbers available for purchase based on your account