/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    Analogue HQA Box Camera

    Analogue HQA Box Camera is flexible and fully featured camera are perfect for a wide range of surveillance applications providing excellent picture quality at an affordable price.

    Overview

    Analogue HQA Box Camera is flexible and fully featured camera are perfect for a wide range of surveillance applications providing excellent picture quality at an affordable price.

    The camera can be installed to a tripod, housing, wall mount, or ceiling mount using the 1/4–20 UNC mounting holes located on the top and bottom of the camera. Manually adjust the lens zoom and focus settings. If the correct focus cannot be obtained, press the ABF (Auto Back Focus) button at the rear of the camera to adjust the back focus. This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications.

    Features & Benefits:
    • True Day/Night
    • Auto back focus
    • Integration with Honeywell Performance HQA DVR
    Certifications:
    • HSFV-HC2HD2D-02-UK(1117)DS-E November 2017
    • Document 800-23319 – Rev A – 06/2017