/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    HABC Bullet Camera

    Honeywell IR Fixed Lens analog camera that provides high definition images. The AHD technology ensures real-time and non-compressed signal transmission via coaxial cable, which reduces installation cost and provides much sharper Images.

    Overview

    Honeywell HD Analog Camera provides high definition images. The AHD technology ensures real-time and non-compressed signal transmission via coaxial cable, which significantly reduces installation cost and provides much sharper Images. The cameras are provided with features such as 3.6mm built-in lens, 1080P resolution, TDN function and IR night vision. The analog cameras are designed to provide cost effective surveillance solutions suitable for both indoor and outdoor applications such as schools, colleges, hotels, hospitals, commercial sites, retail stores, warehouses and banks.

    Features & Benefits:
    • CMOS progressive scan
    • True day/night capability
    • Minimum illumination: 0 Lux (IR ON)
    • IR illumination
    • Vandal resistant
    Certifications:
    • CE
    • BIS
    • RoHS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list