/content/hbtbt/ae/en/search-results.html

Bullet Cameras

HD72

HQA WDR IR Mini Dome Cameras are fully featured cameras ideal for a wide range of surveillance applications, providing excellent picture quality

Overview

The Performance Series 4 MP HQA line includes a wide range of high performing IR cameras that are easy to install and even easier to use. Supercharge your analog security system with Honeywell’s HQA technology for high definition 4 MP images over your existing coax infrastructure. It has superior Image Quality, Full HD 4 MP 15 fps image (25/30 fps @ 1080p) with a 1/3" 4.1 MP sensor, Long distance transmission over coaxial cable with low attenuation and latency—up to 1,640 ft (500 m) using RG-59, True Day/Night provides vivid color images by day and clear black-and-white images at night with ICR Excellent low-light performance with 2D/3D noise reduction, Flexible Surveillance Solution 2.8 mm fixed lens (HD72HD4) or 2.7-12 mm VF lens (HD274HD4) IR LEDs provide up to 100 ft (30 m) of illumination in dimly lit or night-time scenes (depending on scene reflectance), Smart IR technology provides even distribution of IR Weatherproof (IP66) and impact-resistant (IK10) camera housing –22°F to 140°F (–30°C to 60°C) working temperature Plug-and-play compatible with Honeywell HRHT 4/8/16-channel Performance Series HQA DVRs Easy to Install and Use HD72HD4: 12 VDC power input; HD274HD4: 12 VDC/24 VAC power input Uses existing BNC cabling—no rewiring required Compatible with Honeywell’s HQA-WK wall mount Remote configuration through web client or from the DVR

Features & Benefits:
  • Low-light performance down to 0.01 lux (color) or 0 lux with IR LEDs on
  • 120 dB True WDR supported
  • HQA/CVBS video output
  • Pole mount and corner mount options available
Others
Name
Description
File Size
Date
Size
4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
application/pdf 351.06 KB
6/1/2023
351.06 KB
Telecamera 4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
application/pdf 365.51 KB
6/1/2023
365.51 KB
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Reference Guides
Name
Description
File Size
Date
Size
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
5/11/2023
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
5/11/2023
106.08 KB
SMB End User Guide
application/pdf 329.64 KB
5/11/2023
329.64 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
5/11/2023
768.79 KB
Sales Sheet
Name
Description
File Size
Date
Size
Honeywell Performance Series IP Camera Promo flyer
application/pdf 2.88 MB
2/3/2022
2.88 MB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
Brochure
Name
Description
File Size
Date
Size
Video Solutions Brochure
application/pdf 1.53 MB
5/11/2023
1.53 MB
Brackets Compatibility Matrix
application/pdf 631.48 KB
5/11/2023
631.48 KB
Flyer Cmaras y DVRs Serie Performance HQA
application/pdf 557.16 KB
5/11/2023
557.16 KB
Video Brochure
application/pdf 2.94 MB
5/11/2023
2.94 MB
Video Products Catalogue
application/pdf 13.83 MB
5/11/2023
13.83 MB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
application/vnd.openxmlformats-officedocument.wordprocessingml.document 32.92 KB
5/14/2023
32.92 KB
A&E Specs - Performance Series HQA IR Dome
application/vnd.openxmlformats-officedocument.wordprocessingml.document 34.17 KB
5/14/2023
34.17 KB
DIGITAL VIDEO RECORDER
application/vnd.openxmlformats-officedocument.wordprocessingml.document 33.35 KB
5/14/2023
33.35 KB
Manuals and Guides
Name
Description
File Size
Date
Size
HD72HD4 Quick Installation Guide
application/pdf 371.88 KB
5/11/2023
371.88 KB
SD505-6RB 6" Relay Base Manual
application/pdf 104.14 KB
5/11/2023
104.14 KB
SMB End User Guide
application/pdf 329.64 KB
5/11/2023
329.64 KB
SMB End User Guide pdf
application/pdf 302.93 KB
5/11/2023
302.93 KB
Data Sheet
Name
Description
File Size
Date
Size
Performance Series HQA Overview - French
application/pdf 210.61 KB
5/14/2023
210.61 KB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 351.06 KB
5/14/2023
351.06 KB
Flyer Telecamere e DVR Serie Performance HQA
application/pdf 219.42 KB
5/14/2023
219.42 KB
Hoja tcnica - DVRs hbridos de 4 MP
application/pdf 729.86 KB
5/14/2023
729.86 KB
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
application/pdf 206.06 KB
5/14/2023
206.06 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
5/14/2023
250.22 KB
HD72HD4-HD274HD4 Datasheet
application/pdf 363.09 KB
5/14/2023
363.09 KB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 359.04 KB
5/14/2023
359.04 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
5/14/2023
250.22 KB
Hoja tcnica HD72HD4-HD274HD4
application/pdf 364.79 KB
5/14/2023
364.79 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
Video Solutions Brochure
application/pdf 1.53 MB
5/11/2023
1.53 MB
4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
application/pdf 351.06 KB
6/1/2023
351.06 KB
Telecamera 4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
application/pdf 365.51 KB
6/1/2023
365.51 KB
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
application/vnd.openxmlformats-officedocument.wordprocessingml.document 32.92 KB
5/14/2023
32.92 KB
A&E Specs - Performance Series HQA IR Dome
application/vnd.openxmlformats-officedocument.wordprocessingml.document 34.17 KB
5/14/2023
34.17 KB
DIGITAL VIDEO RECORDER
application/vnd.openxmlformats-officedocument.wordprocessingml.document 33.35 KB
5/14/2023
33.35 KB
HD72HD4 Quick Installation Guide
application/pdf 371.88 KB
5/11/2023
371.88 KB
Performance Series HQA Overview - French
application/pdf 210.61 KB
5/14/2023
210.61 KB
Honeywell Performance Series IP Camera Promo flyer
application/pdf 2.88 MB
2/3/2022
2.88 MB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 351.06 KB
5/14/2023
351.06 KB
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
Brackets Compatibility Matrix
application/pdf 631.48 KB
5/11/2023
631.48 KB
Flyer Telecamere e DVR Serie Performance HQA
application/pdf 219.42 KB
5/14/2023
219.42 KB
Hoja tcnica - DVRs hbridos de 4 MP
application/pdf 729.86 KB
5/14/2023
729.86 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
Flyer Cmaras y DVRs Serie Performance HQA
application/pdf 557.16 KB
5/11/2023
557.16 KB
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
application/pdf 206.06 KB
5/14/2023
206.06 KB
SD505-6RB 6" Relay Base Manual
application/pdf 104.14 KB
5/11/2023
104.14 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
5/14/2023
250.22 KB
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
HD72HD4-HD274HD4 Datasheet
application/pdf 363.09 KB
5/14/2023
363.09 KB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 359.04 KB
5/14/2023
359.04 KB
SMB End User Guide
application/pdf 329.64 KB
5/11/2023
329.64 KB
Video Brochure
application/pdf 2.94 MB
5/11/2023
2.94 MB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
5/11/2023
106.08 KB
SMB End User Guide pdf
application/pdf 302.93 KB
5/11/2023
302.93 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
5/11/2023
106.08 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
5/14/2023
250.22 KB
SMB End User Guide
application/pdf 329.64 KB
5/11/2023
329.64 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
5/11/2023
768.79 KB
Hoja tcnica HD72HD4-HD274HD4
application/pdf 364.79 KB
5/14/2023
364.79 KB
Video Products Catalogue
application/pdf 13.83 MB
5/11/2023
13.83 MB
Name
Description
File Size
Date
Size
4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
351.06 KB
6/1/2023
Telecamera 4 Mp Hqa Wdr Ir Mini Dome-Data Sheet
365.51 KB
6/1/2023
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
Performance Series IP - Quick Reference Guide
106.08 KB
5/11/2023
Performance Series IP - Quick Reference Guide
106.08 KB
5/11/2023
SMB End User Guide
329.64 KB
5/11/2023
Performance Series HQA Quick Reference Guide
768.79 KB
5/11/2023
Honeywell Performance Series IP Camera Promo flyer
2.88 MB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
Video Solutions Brochure
1.53 MB
5/11/2023
Brackets Compatibility Matrix
631.48 KB
5/11/2023
Flyer Cmaras y DVRs Serie Performance HQA
557.16 KB
5/11/2023
Video Brochure
2.94 MB
5/11/2023
Video Products Catalogue
13.83 MB
5/11/2023
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
32.92 KB
5/14/2023
A&E Specs - Performance Series HQA IR Dome
34.17 KB
5/14/2023
DIGITAL VIDEO RECORDER
33.35 KB
5/14/2023
HD72HD4 Quick Installation Guide
371.88 KB
5/11/2023
SD505-6RB 6" Relay Base Manual
104.14 KB
5/11/2023
SMB End User Guide
329.64 KB
5/11/2023
SMB End User Guide pdf
302.93 KB
5/11/2023
Performance Series HQA Overview - French
210.61 KB
5/14/2023
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
351.06 KB
5/14/2023
Flyer Telecamere e DVR Serie Performance HQA
219.42 KB
5/14/2023
Hoja tcnica - DVRs hbridos de 4 MP
729.86 KB
5/14/2023
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
206.06 KB
5/14/2023
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
5/14/2023
HD72HD4-HD274HD4 Datasheet
363.09 KB
5/14/2023
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
359.04 KB
5/14/2023
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
5/14/2023
Hoja tcnica HD72HD4-HD274HD4
364.79 KB
5/14/2023
Prestage Farms Case Study
975.41 KB
2/17/2022