Bullet Cameras
IR Bullet Camera
Honeywell’s HIB2PI bullet camera is one of the best in its class as they are Powered by industry-leading infrared (IR), Digital WDR and True Day Night (TDN) technologies.
Honeywell’s HIB2PI bullet camera is one of the best in its class as they are Powered by industry-leading infrared (IR), Digital WDR and True Day Night (TDN) technologies.
This water-proof camera can be used for both indoor and outdoor video surveillance, even in areas with low or dull ambient light.
Features & Benefits:- 1/2.9 CMOS sensor with 1920x1080 pixels resolution
- Minimum illumination: 0.007 lux @ F1.2
- Support for 2 streams: main stream, sub stream
- Simultaneous monitoring for up to 4 users
- IP66 IP rating