Dome Cameras
1080p Vandal Protected IP Dome Camera
Vandal Protected IP Dome Camera allows streaming video at a frame rate of 25 fps in 1080p resolution.
Vandal Protected IP Dome Camera allows streaming video at a frame rate of 25 fps in 1080p resolution. With its high resolution, Vandal Protected IP Dome Camera provides high video quality and suitable for small television surveillance systems. Vandal Protected IP Dome Camera body has a class protection IP66 and IK10. Therefore camera is immune resistant to weather conditions, lightning strikes and vandalism and is suitable for use both indoors and outdoors.
Features & Benefits:- Simultaneous use of H.264 and MJPEG compression formats
- True Day / Night function with IR cut filter
- WDR and 3DNR
- Power over Ethernet (PoE) capability
- Built-in storage capacity up to 64 GB
- Protection class IP66 and IK10
- ONVIF Profile S