/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    720p Vandal Protected IP Dome Camera

    Vandal Protected IP Dome Camera allows streaming video with a frame rate of 25 fps in 720p resolution.

    Overview

    Vandal Protected IP Dome Camera allows streaming video with a frame rate of 25 fps in 720p resolution. With its high resolution Vandal Protected IP Dome Camera provides high video quality and suitable for small television surveillance systems. Through the use High Profile H.264 Compression Vandal Protected IP Dome Camera saves network resources and storage space even in mode high frame rate video recording. Vandal Protected IP Dome Camera body has a class protection IP66 and IK10. Therefore Vandal Protected IP Dome Camera is immune resistant to weather conditions, lightning strikes and vandalism and is suitable for use both indoors and outdoors.

    Features & Benefits:
    • Simultaneous use of H.264 and MJPEG compression formats
    • True Day / Night function with IR cut filter
    • Power over Ethernet capability
    • Built-in storage capacity up to 64 GB
    • Protection class IP66 and IK10
    Certifications:
    • HUS System
    • NVRs
    • ONVIF Profile S