/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    System Series 960H Indoor/Outdoor Mini Dome Camera

    System Series 960H indoor/outdoor mini dome cameras provide a wide range of high-quality, feature-rich video surveillance options for low-light applications.

    Overview

    System Series 960H indoor and outdoor mini dome cameras provide a wide range of high-quality, feature-rich video surveillance options for low-light applications. These cameras offer superb picture quality, true color reproduction, and enhanced low-light performance, making it the ideal solution for a range of indoor and outdoor surveillance applications including airports, university campuses, hospitals, schools, and government, and commercial buildings.

     

    Features & Benefits:
    • Ultra wide dynamic range (WDR) 120 dB maximum
    • 3D digital noise reduction
    • Backlight compensation and highlight masking
    • True day and night (TDN) with removable IR-cut filter for vivid color pictures by day and clear black-and-white pictures at night
    • Excellent low-light performance (0.14 lux color, 0.03 lux b/w)
    • Weatherproof, impact-resistant housing IP66
    • Built-in heater for cold weather operation down to -40 °F (-40 °C); breather vent prevents build-up of condensation 
    • Camera converts easily to a surface- or flush-mount for direct installation to a ceiling or wall; optional wall or pendant mounts available
    • 3-axis rotation for precise camera positioning
    • Second video output and onboard OSD controller for on-site adjustments
    Certifications:
    • Emissions FCC, Part 15B, Class B,