Explosion-Proof Cameras
S1 Series Explosion-Proof Camera
Honeywell’s latest S1 series explosion-proof cameras is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The cameras offer exceptional picture clarity even in low light conditions and include smart motion detection based on humans and vehicles to reduce false alarms. They feature flexible system integration, easy installation, and secure data transmission to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.
Features & Benefits:
- 5MP resolution available in fixed IR bullet and IR PTZ models and 4MP Non IR speed dome model
- 30x optical zoom (Bullet/PTZ), 18x optical zoom (dome)
- Smart IR technology with detection up to 200m provides even distribution of IR LEDs in dimly lit or nighttime scenes (Bullet/PTZ)
- Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with smart codec
- True WDR (120dB) ensures glare-free images
- ONVIF Profile S, G, T, M compliant
- Input Power options: 100-240Vac, 24Vac, POE++, 24Vdc
- Armoured and Unarmoured cable options- 3m, 5m, 10m
- Built-in Fiber optic converter: 100base-T Single mode, 1000Base-T Single mode (Duplex)
- Optional anti-corrosion coating to further enhance the corrosion resistance of the camera body (-AC/-BC/-CC/-DC)
- Fully NDAA compliant camera containing no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889
- CE
- ATEX
- IECEx
- IP66,IP68,IP69
- Gas Zone 1 & 2 (Class IIA, IIB, IIC) and
- Dust Zone 21 & 22 (Class IIIA, IIIB, IIIC)
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security