/content/hbtbt/ae/en/search-results.html

Thermal Cameras

70 Series Thermal Security Camera

The Oculus and Aeron cameras are highly modular, ready to go,compact surveillance solutions using HD video and/or thermalcameras which are ideal for short to medium (Oculus) to long(Aeron) range surveillance applications.

Overview

The Oculus and Aeron units are both compact and rugged with continuous rotation PTZ cameras that have been specifically designed for marine, harsh and challenging environments. A range of features such as zoom thermal (cooled or uncooled), supported by HD video as well as IR and white light options make the Oculus and Aeron camera solutions both versatile and cost-effective.

A wide range of thermal and HD video cameras are available for the Oculus and Aeron, all supplied in cable managed housings for protection in the harshest environments. With belt driven gears as standard, the Oculus and Aeron ensure the capture of stable images even at very long distances over land or water.

All Honeywell-Silent Sentinel Pan and Tilt systems are designed with Absolute Positing control as standard, so when twinned with radar or any automated control program, it can be driven automatically to any threat detected and remain on target as the threat moves. As with most Honeywell products, the cameras can easily be deployed as a standalone system or a combined or integrated solution to increase performance.

The Oculus and Aeron platforms can be configured and optimized to meet a broad range of applications and operational theatres with the ability to detect, identify, track and react to the surveillance requirements such as Coastal Surveillance, Border Security, Critical Infrastructure, Maritime Security.

Features & Benefits:
  • Supporting up to 10 km for human detection and 20 km for vehicle detection
  • Embedded Crypto Memory Chip to protect sensitive data
  • Target Illuminator up to 300m
  • 360° continuous rotation
  • Compact housing with a wiper as standard
  • 1080p full HD resolution
  • High performing pan and tilt speeds up to 160° per second
  • Highly ruggedized and IP67 compliant
  • Integration with Honeywell MaxPro® VMS and other popular video management systems
  • Cooled and uncooled thermal camera versions
  • NDAA Compliant
Certifications:
  • IP67
  • REACH
  • ROHS
  • CE Compliant
Data Sheet
Name
Description
File Size
Date
Size
70 Series Aeron-Oculus Camera Data Sheet - For GOV-DEF Applications
application/pdf 454.69 KB
5/14/2023
454.69 KB
70 Series Aeron-Oculus Camera Data Sheet - For ENT-CIP Applications
application/pdf 435.83 KB
5/14/2023
435.83 KB
Name
Description
File Size
Date
Size
70 Series Aeron-Oculus Camera Data Sheet - For GOV-DEF Applications
454.69 KB
5/14/2023
454.69 KB
70 Series Aeron-Oculus Camera Data Sheet - For ENT-CIP Applications
435.83 KB
5/14/2023
435.83 KB
Name
Description
File Size
Date
Size
70 Series Aeron-Oculus Camera Data Sheet - For GOV-DEF Applications
454.69 KB
5/14/2023
70 Series Aeron-Oculus Camera Data Sheet - For ENT-CIP Applications
435.83 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
HRC3-50IYJ30XW
70 Series Oculus, PTZ Video Camera, 1080p, IP, 4.3 to 129mm, 30xOptical Zoom Len, White
alt
HRC3-52IYJ30X-HAW
70 Series Oculus, With Built In Infra-Red and White Light Hybrid Illumination Up to 150m, White
alt
HRC3-52IYJ30X-RAW
70 Series Oculus, With Built In Infra-Red Illumination Up to 200m, White
alt
HRC3-52IYJ30X-WAW
70 Series Oculus, With Built In White Light Illumination Up to 200m, White
alt
HRC3-SCOUT-14-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 14mm F1.4 Lens, White
alt
HRC3-SCOUT-35-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 35mm F1.2 Lens, White
alt
HRC3-SCOUT-50-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 50mm F1.2 Lens, White
alt
HRC3YJ30CDA13
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 13mm F1.0 Lens, White
alt
HRC3YJ30CDA19
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 19mm F1.0 Lens, White
alt
HRC3YJ30CDA25
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 25mm F1.0 Lens, White
Image
SKU
Description
alt
HRC3-50IYJ30XW
70 Series Oculus, PTZ Video Camera, 1080p, IP, 4.3 to 129mm, 30xOptical Zoom Len, White
alt
HRC3-52IYJ30X-HAW
70 Series Oculus, With Built In Infra-Red and White Light Hybrid Illumination Up to 150m, White
alt
HRC3-52IYJ30X-RAW
70 Series Oculus, With Built In Infra-Red Illumination Up to 200m, White
alt
HRC3-52IYJ30X-WAW
70 Series Oculus, With Built In White Light Illumination Up to 200m, White
alt
HRC3-SCOUT-14-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 14mm F1.4 Lens, White
alt
HRC3-SCOUT-35-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 35mm F1.2 Lens, White
alt
HRC3-SCOUT-50-W
70 Series Oculus Scout Camera, 640x480 Resolution, 17μm, 25Hz, 50mm F1.2 Lens, White
alt
HRC3YJ30CDA13
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 13mm F1.0 Lens, White
alt
HRC3YJ30CDA19
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 19mm F1.0 Lens, White
alt
HRC3YJ30CDA25
70 Series Oculus, 384x288 Resolution, 17μm, 50Hz, 25mm F1.0 Lens, White