/content/hbtbt/ae/en/search-results.html

    Racks & Hardware

    30 Series Mounts and Accessories

    Honeywell 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including mounting adapter, pendant pipe, wall mount bracket, pole mount adapter, corner mount adapter, etc.

    Overview

    Honeywell 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including mounting adapter, pendant pipe, wall mount bracket, pole mount adapter, corner mount adapter, etc. The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing.

    All of the mounts and accessories are suitable for indoor or outdoor use. The junction box, pendant mounting cap, pendant mount pipe, wall mount bracket and pole mount adapter are constructed of die-casting aluminum. The corner mount adapter is made of SECC steel. All of the mounts and accessories are powder coated to match the finish of the camera.

    Features & Benefits:
    • Low Profile, Contemporary Design
    • Economically Priced
    • Easy Cable Feedthrough
    • Die-Casting Aluminum
    • Off-White Powder Finish
    • Indoor/ Outdoor
    Specifications

    Others

    • For Use With
      • 30 series cameras volt
    • Brand
      • Honeywell

    Others

    • For Use With
      • 30 series cameras volt
    • Brand
      • Honeywell
    • For Use With : 30 series cameras volt
    • Brand : Honeywell
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HA30PMC02
    30 Series Pendent mounting cap, 34in, NPT Female Connector, 0.42lb, 0.19kg, Die-casting Aluminum, Dia 5.12x1.63in, Dia 130x41.5mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30pmc02-30seriesmountsandacces-primaryimage
    HA30PMC02
    30 Series Pendent mounting cap, 34in, NPT Female Connector, 0.42lb, 0.19kg, Die-casting Aluminum, Dia 5.12x1.63in, Dia 130x41.5mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30pmc02-30seriesmountsandacces-primaryimage
    HA30WLM01
    30 Series Wall Mount Bracket, IP66, 1.46lb, 0.66kg, Die-casting Aluminum, 9.08x4.6x4.67in, 230.5x117x118.5mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30wlm01-30seriesmountsandacces-primaryimage
    HA30WLM01
    30 Series Wall Mount Bracket, IP66, 1.46lb, 0.66kg, Die-casting Aluminum, 9.08x4.6x4.67in, 230.5x117x118.5mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30wlm01-30seriesmountsandacces-primaryimage
    HA30WLM03
    30 Series Wall Mount Bracket, 1.28lb, 0.58kg, Die-casting Aluminum and SECC steel, 6.69x5.9x4.33in, 170x150x110mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30wlm03-30seriesmountsandacces-primaryimage
    HA30WLM03
    30 Series Wall Mount Bracket, 1.28lb, 0.58kg, Die-casting Aluminum and SECC steel, 6.69x5.9x4.33in, 170x150x110mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30wlm03-30seriesmountsandacces-primaryimage