DVRs
1080P Digital Video Recorder
The Honeywell Black™ Digital Video Recorder used for small-to-medium scale applications to deliver high resolution recording images.
The Honeywell Black™ Digital Video Recorder (DVR) used for small-to-medium scale applications to deliver high resolution recording images. With outstanding 1080P resolution, compatibility with AHD cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application.
The user-friendly operation interface allows users to live view, record, playback, back up and remotely control the system simultaneously. The DVR supports 1 SATA slot for 4 and 8ch and 2 SATA slot for 16ch DVR, with each SATA supporting up to 6TB. The digital video recorder is easy to configure and can be operated through smart phone and web browser. The mobile app allows a quick remote access and control DVR via your smart phone / tablet.
Free DDNS server service is available to support remote control of the DVR. The digital video recorder also comes with a free CMS software which provides rich functions such as video management, user management, video output, etc.
Features & Benefits:- 1080P high resolution recording
- H.264 High profile compression
- Playback 4/8/16 channels simultaneously
- Multiple recording options: manual, schedule, motion detection
- Pentaplex operation: live view, record, play back, backup and remotely access
- HDMI and VGA output simultaneously up to 1080P resolution
- 1 SATA HDD for 4 and 8ch, 2 SATA for 16ch DVRs
- DHCP, DDNS, IE browser and CMS supported
- Mobile app for Android and iOS
- CE
- FCC
Others
- Minimum Operating Humidity
- 10 W
- Maximum Operating Ambient Temperature
- 50 °C
- Internal Storage Capacity
- 6 TB
- Maximum Operating Humidity
- 90 %
- Power Supply
- 12 VDC
- Minimum Operating Ambient Temperature
- -10 °C
- Head End Compatibility
- AHD 1080P DVR
- Video Input Standard
- PAL/NTSC
- Backup Mode Compatibility
- USB Device; Network
- Number of USB Ports
- 2
- Number of Audio Outputs
- 1 CH RCA
- Maximum Power Consumption
- <15 Watt
- Recording Mode Settings
- Manual; Scheduled; Motion Detection
- Internal HDD Type
- SATA
- Mobile Device Compatibility
- Iphone; iPad; Android (phone and tablet)
- Communication Protocols
- HTTPS; TCP / IP; PPPoE; DHCP; DNS; DDNS; UPnP; NTP; SMTP voltage alternating current
- Video Compression
- H.264
- Search Mode
- Motion Detection
- Playback Function
- Live view; Record; Play back; Backup; Remotely access
- Number of Ethernet Ports
- 1
- Trigger Event
- Recording; PTZ; Email
- Regulatory Approvals
- CE; FCC Watt
- Operating System
- Embedded Linux
- Operating Current Draw
- 3 A ampere
- Brand
- Honeywell
- Video Detection
- Motion Detection
- USB Interface Types
- USB 2.0
- Main Stream Recording Rate
- 1080P @(12-25fps) frames per second
Others
- Minimum Operating Humidity
- 10 W
- Maximum Operating Ambient Temperature
- 50 °C
- Internal Storage Capacity
- 6 TB
- Maximum Operating Humidity
- 90 %
- Power Supply
- 12 VDC
- Minimum Operating Ambient Temperature
- -10 °C
- Head End Compatibility
- AHD 1080P DVR
- Video Input Standard
- PAL/NTSC
- Backup Mode Compatibility
- USB Device; Network
- Number of USB Ports
- 2
- Number of Audio Outputs
- 1 CH RCA
- Maximum Power Consumption
- <15 Watt
- Recording Mode Settings
- Manual; Scheduled; Motion Detection
- Internal HDD Type
- SATA
- Mobile Device Compatibility
- Iphone; iPad; Android (phone and tablet)
- Communication Protocols
- HTTPS; TCP / IP; PPPoE; DHCP; DNS; DDNS; UPnP; NTP; SMTP voltage alternating current
- Video Compression
- H.264
- Search Mode
- Motion Detection
- Playback Function
- Live view; Record; Play back; Backup; Remotely access
- Number of Ethernet Ports
- 1
- Trigger Event
- Recording; PTZ; Email
- Regulatory Approvals
- CE; FCC Watt
- Operating System
- Embedded Linux
- Operating Current Draw
- 3 A ampere
- Brand
- Honeywell
- Video Detection
- Motion Detection
- USB Interface Types
- USB 2.0
- Main Stream Recording Rate
- 1080P @(12-25fps) frames per second
- Minimum Operating Humidity : 10 W
- Maximum Operating Ambient Temperature : 50 °C
- Internal Storage Capacity : 6 TB
- Maximum Operating Humidity : 90 %
- Power Supply : 12 VDC
- Minimum Operating Ambient Temperature : -10 °C
- Head End Compatibility : AHD 1080P DVR
- Video Input Standard : PAL/NTSC
- Backup Mode Compatibility : USB Device; Network
- Number of USB Ports : 2
- Number of Audio Outputs : 1 CH RCA
- Maximum Power Consumption : <15 Watt
- Recording Mode Settings : Manual; Scheduled; Motion Detection
- Internal HDD Type : SATA
- Mobile Device Compatibility : Iphone; iPad; Android (phone and tablet)
- Communication Protocols : HTTPS; TCP / IP; PPPoE; DHCP; DNS; DDNS; UPnP; NTP; SMTP voltage alternating current
- Video Compression : H.264
- Search Mode : Motion Detection
- Playback Function : Live view; Record; Play back; Backup; Remotely access
- Number of Ethernet Ports : 1
- Trigger Event : Recording; PTZ; Email
- Regulatory Approvals : CE; FCC Watt
- Operating System : Embedded Linux
- Operating Current Draw : 3 A ampere
- Brand : Honeywell
- Video Detection : Motion Detection
- USB Interface Types : USB 2.0
- Main Stream Recording Rate : 1080P @(12-25fps) frames per second