/content/hbtbt/ae/en/search-results.html

DVRs

720P Digital Video Recorder

The Honeywell Black™ Digital Video Recorder used for small-to-medium scale applications to deliver high resolution recording images.

Overview

The Honeywell Black™ Digital Video Recorder (DVR) used for small-to-medium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD cameras & analog cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application.

The user-friendly operation interface allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the digital video recorder is up to 6TB. The DVR is easy to configure and can be operated through smart phone and web browser. The mobile app allows a quick remote access and control to DVR via your smart phone / tablet.

Free DDNS server service is available to support remote control of the DVR. The digital video recorder also comes with a free CMS software which provides rich functions such as video management, user management, storage, video output, etc.

Features & Benefits:
  • 720P high resolution recording
  • H.264 High profile compression
  • Playback 4/8 channels simultaneously
  • Multiple recording options: manual, schedule, motion detection
  • Pentaplex operation: live view, record, play back, backup and remotely access
  • HDMI and VGA output simultaneously up to 1080P resolution
  • DHCP, DDNS, IE browser and CMS supported
  • On-line user view: maximum 10 users simultaneously
  • Mobile app for Android and iOS
Certifications:
  • CE
Specifications

Others

  • Internal Storage Capacity
    • 6 TB
  • Maximum Operating Humidity
    • 90 %
  • Overall Width
    • 255 mm
  • Minimum Operating Ambient Temperature
    • -10 °C
  • Maximum Post-recording Interval
    • 300 sec
  • Overall Height
    • 45.4 mm
  • Minimum Post-recording Interval
    • 10 sec
  • Minimum Operating Humidity
    • 10 %
  • Maximum Operating Ambient Temperature
    • 50 °C
  • Maximum Pre-recording Interval
    • 5 sec
  • Power Supply
    • 12 VDC
  • Overall Depth
    • 209.5 mm
  • Display Interface
    • 1 VGA; 1 HDMI
  • Operating System
    • Embedded Linux
  • Mobile Device Compatibility
    • iPhone, iPad, Android (phone and tablet)
  • Resolution
    • 1920x1080; 1280x1024; 1024x768; 800x600 pixel
  • Regulatory Approvals
    • CE Watt
  • On Screen Display
    • Camera Title; Time stamp; Video loss; Motion detection; Recording
  • Number of Audio Inputs
    • 1 channel, RCA
  • Video Input Standard
    • PAL/NTSC
  • Brand
    • Honeywell
  • Recording Mode Settings
    • Manual / Schedule/ Motion detection
  • Internal HDD Type
    • SATA
  • Video Compression
    • H.264 (High Profile)
  • Number of USB Ports
    • 2 ports (1 on rear panel), USB 2.0
  • Backup Mode Compatibility
    • USB Device; Network
  • Number of Audio Outputs
    • 1 channel, RCA

Others

  • Internal Storage Capacity
    • 6 TB
  • Maximum Operating Humidity
    • 90 %
  • Overall Width
    • 255 mm
  • Minimum Operating Ambient Temperature
    • -10 °C
  • Maximum Post-recording Interval
    • 300 sec
  • Overall Height
    • 45.4 mm
  • Minimum Post-recording Interval
    • 10 sec
  • Minimum Operating Humidity
    • 10 %
  • Maximum Operating Ambient Temperature
    • 50 °C
  • Maximum Pre-recording Interval
    • 5 sec
  • Power Supply
    • 12 VDC
  • Overall Depth
    • 209.5 mm
  • Display Interface
    • 1 VGA; 1 HDMI
  • Operating System
    • Embedded Linux
  • Mobile Device Compatibility
    • iPhone, iPad, Android (phone and tablet)
  • Resolution
    • 1920x1080; 1280x1024; 1024x768; 800x600 pixel
  • Regulatory Approvals
    • CE Watt
  • On Screen Display
    • Camera Title; Time stamp; Video loss; Motion detection; Recording
  • Number of Audio Inputs
    • 1 channel, RCA
  • Video Input Standard
    • PAL/NTSC
  • Brand
    • Honeywell
  • Recording Mode Settings
    • Manual / Schedule/ Motion detection
  • Internal HDD Type
    • SATA
  • Video Compression
    • H.264 (High Profile)
  • Number of USB Ports
    • 2 ports (1 on rear panel), USB 2.0
  • Backup Mode Compatibility
    • USB Device; Network
  • Number of Audio Outputs
    • 1 channel, RCA
  • Internal Storage Capacity : 6 TB
  • Maximum Operating Humidity : 90 %
  • Overall Width : 255 mm
  • Minimum Operating Ambient Temperature : -10 °C
  • Maximum Post-recording Interval : 300 sec
  • Overall Height : 45.4 mm
  • Minimum Post-recording Interval : 10 sec
  • Minimum Operating Humidity : 10 %
  • Maximum Operating Ambient Temperature : 50 °C
  • Maximum Pre-recording Interval : 5 sec
  • Power Supply : 12 VDC
  • Overall Depth : 209.5 mm
  • Display Interface : 1 VGA; 1 HDMI
  • Operating System : Embedded Linux
  • Mobile Device Compatibility : iPhone, iPad, Android (phone and tablet)
  • Resolution : 1920x1080; 1280x1024; 1024x768; 800x600 pixel
  • Regulatory Approvals : CE Watt
  • On Screen Display : Camera Title; Time stamp; Video loss; Motion detection; Recording
  • Number of Audio Inputs : 1 channel, RCA
  • Video Input Standard : PAL/NTSC
  • Brand : Honeywell
  • Recording Mode Settings : Manual / Schedule/ Motion detection
  • Internal HDD Type : SATA
  • Video Compression : H.264 (High Profile)
  • Number of USB Ports : 2 ports (1 on rear panel), USB 2.0
  • Backup Mode Compatibility : USB Device; Network
  • Number of Audio Outputs : 1 channel, RCA