This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    NVRs

    35 Series Embedded NVR - HN35 Plus

    Honeywell’s HN35 PLUS embedded NVRs having 32 channel,POE ,TPM chipset , Multiple Survillance HDD option ,12 MP HD (UHD) video resolution and supporting 4K HDMI out.NDAA Section 889 compliant.

    Overview

    The Honeywell's NDAA Compliant Video Solutions, the 35 Series plus Embedded Network Video Recorders offers a robust set of features geared toward the cost-competitive small-to-medium business and entry-level enterprise markets. These NVRs have 32 POE channels and 12MP Video resolutions.

    The 35 Series plus recorders consist of multiple hard drive options with flexibility in selecting storage. Together with the Honeywell Smart Viewer (HSV) software, the 35 Series offers an intuitive, user-friendly interface for management of important video streams and recordings. The full solution of 35 Series Camera, Recorder, and HSV software include secure stream encryption all throughout, protecting your recordings from unwanted interference.

    Features & Benefits:
    • Plug and play feature together with 35 Series cameras for rapid and simple setup
    • All channels PoE, making it easy to use while also reducing total cost of ownership
    • Intuitive NVR design, quick installation wizard and easy-to-understand installation guide for fast and easy setup
    • View 1 to 32 channels simultaneously with synchronized real-time playback (depending on decoding capacity and recording resolution)
    • Up to 12 MP Ultra HD (UHD) resolution live view and playback
    • Supports H.265 HEVC, H.264, Smart Codec
    • Four de-warping options of Honeywell fisheye camera video on Honeywell Smart Viewer (HSV) windows deskstop and HSV Mobile App
    • Notifications from expanded video analytics on 35 Series cameras
    • Two-way audio/push notification
    • Supports integration with Maxpro VMS
    • P2P integration to manage remote viewing and alarm management
    • Video Analytics (VA) search based on object type (person, vehicle)
    • Internal storage supports 4 HDDs expandable up to 18 TB (per drive)
    • Store video clips and snapshots to external storage, such as USB device on local side or PC client on web side
    • Enhanced external recording and video clip storage: eSATA, NAS, local USB device, PC client on web side
    SECURE AND COMPLIANT SOLUTION
    • The TPM (Trusted Platform Module) provides end-to-end stream and command encryption through integrated cryptographic keys
    • Together with 35 Series cameras, provides an end-to-end encrypted solution with TLS1.2 & TLS1.3, video streaming and control encrypted between NVR and web client / viewer / mobile app
    • Video watermark to prevent unauthorized use or republication without permission.
        Survillance HDD options -
        • HN30HDS04
        • HN30HDS08
        • HN30HDS10
        • HN30HDS12
        • HN30HDS14
        • HN30HDS18
        Certifications:
        • Emissions :- FCC Part 15, CE (EN 55032, EN 61000-3-2, EN 61000-3-3, EN 61000-6-4), ICES-003, Comply with UKCA and RCM
        • Immunity:- CE(EN 50130-4, EN 55024, EN 55035) Comply with UKCA and RCM
        • Safety:-UL LISTED TO UL/CSA 62368-1, CE(EN 62368-1), Comply with UKCA and RCM
        • RoHS:-CE(EN 63000), UAE(Cabinet Decree No.10 of 2017)
        • Country of Origin:-Vietnam
        • Warranty:-5 Years
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security