NVRs
HUS XACT-S IP Surveillance System
HUS XACT-S IP Surveillance Systems are high performance security integrated platform for medium-scale IP video, access control and intrusion applications
HUS XACT-S IP Surveillance Systems are designed to minimize the cost of investment, making the HUS XACT-S an effective IP surveillance solution to fulfil security requirements for today and tomorrow. It has simple system architecture and easy-to-install features. HUS XACT-S is engineered with advanced IP technology and a user-friendly interface for easy operation. Its compact and intelligent design combines video management server and storage into one single unit that saves costs on investment. With simple plug-and play design, the HUS XACT-S can be installed in just a few steps that minimizes installation costs and time. This IP solution is suitable for full IP surveillance, analog to digital migration, hybrid systems as well as integrated solution with video monitoring, access control and intrusion functions. The HUS XACT-S is also an ideal solution for video surveillance, access control and intrusion alarm integration. By integrating different functions into one single system, the HUS XACT-S is capable of managing up to 200 alarms or events, and to perform synchronous video when alarm is triggered
Features & Benefits:- Powerful and Easy Management
- Effective Emergency Response and Powerful Integration Capacity
- High Reliability
- Simple Operation
- Flexible System Deployment
- CE
- FCC
- CCC
Please Sign In to view part numbers available for purchase based on your account