/content/hbtbt/ae/en/search-results.html

    NVRs

    MAXPRO NVR HDD and Network Storage Options

    Reliable hard drive storage upgrade options and additional raw storage capacity for all MAXPRO® NVR systems.

    Overview

    Hard drive and storage kits are available for all MAXPRO NVRs as noted below. Please refer to the individual MAXPRO NVR datasheets or the Ordering tab for the correct SKU numbers for storage option upgrade kits, channel licenses, and software maintenance agreements for your region.

    The HERN Network Attached Storage (NAS) appliances, offered in a variety of configurations as a Network Attached Storage (NAS) or Storage Area Network for recording and archiving applications with MAXPRO NVR. These appliances provide support for RAID 5 and RAID 6 for protection from a catastrophic single or double drive failure.

    Features & Benefits:
    • MAXPRO NVR PE, SE and HE Rev E share same enterprise-grade SKUS: 8TB, 12TB, 18TB, 22TB SATA upgrade kits
    • MAXPRO NVR XE rev E: 4TB, 8TB, 18TB, 22TB (see Datasheet for SKUS)
    • Legacy MAXPRO NVR PE Rev C only: 4 TB, 8 TB, or 12 TB SATA upgrade kits (separate SKUs)
    • Legacy MAXPRO NVR SE Rev D only: 2TB, 4TB, 6TB, 8TB upgrade kits (separate SKUS)
    • HERN for desktop applications: 5-bay or 8-bay
    • HERN for rack mount applications: 12-bay, 16-bay, or 24-bay
    • HERN raw storage between 30TB and 196TB each
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security