NVRs
MAXPRO® NVR SE - Rev D
High-definition IP recording system with all required software and licenses installed for 32, 48 or 64 channels for small to medium sized installations.
- 16 GB DDR4 memory with internal storage capacity 4 TB to 96 TB
- Multi-steam support for maximum 128 streams.
- Base software: Microsoft SQL Server 2019 Express; Windows 10 IoT Enterprise for Embedded Systems
- 1 solid-state drive with operating system and 6 removable bays with storage hard drives for optional 4B -16TB SATA hard drives.
- Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
- 3-Click wizard for easy, quick install to live video for auto configuration
- Simultaneous recording, live monitoring, search and system management for up to 64 IP cameras including high-definition formats
- Includes dual 1 GB Network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
- 2U rack mount kit with locking front bezel included. Rack rails included for use with four post racking systems
- NDAA Section 889 compliant
- ONVIF Profile S, G
- PSIA
- Emissions: FCC Part 15, Subpart B, Class B
- Safety: ANSI / UL 60950-1; CAN/CSA C22.2 No 60950-1
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account