/content/hbtbt/ae/en/search-results.html

NVRs

MAXPRO NVR SE (Standard Edition), 2TB

MAXPRO NVR SE (Standard Edition), 2TB Hardware uses Intel® Core™ i7-7700, 3.6 GHz, Intel HD Graphics 630 processor.

Overview

MAXPRO NVR SE (Standard Edition), 2TB Hardware uses Intel® Core™ i7-7700, 3.6 GHz, Intel HD Graphics 630 processor.It has 16 GB DDR4 memory. And it requires Single 400 W power supply. It has storage capacity of 2 TB to 60 TB. It has 6 bays - all field-upgradable, 2, 4, 6, 8 or 10 TB SATA hard drives storage hard drive optipns. It includes Two 1 GB Ethernet.

Features & Benefits:
  • Provides the processor and storage enclosure in one chassis, resulting in both space and cost savings
  • Rack mountable with 6 removable drives, SATA hard drives used for operating system partition and video storage
  • Record and monitor up to 64 channels at 1920 fps @ 4CIF/ VGA or 1920 fps @ 720p HD or 1280 fps @ 1080p (4 Mbps bitrate) HD per MAXPRO NVR SE. Network bandwidth/throughput supported per NVR with Incoming: 160 Mbps, Outgoing: 280 Mbps; Total: 440 Mbps
  • Archival support of 16 channels @ 4 Mbps bitrate each/64 Mbps total archival throughput capacity per MAXPRO NVR SE, with outgoing archival storage throughput of 200 Mbps
  • Multi-stream support with maximum 128 streams per MAXPRO NVR SE. Support for configuring 1 preferred stream for continuous recording and 1 preferred stream for live video / motion based recording per camera
Others
Name
Description
File Size
Date
Size
Maxpro Secured By Default Certificate
application/pdf 712.12 KB
5/14/2023
712.12 KB
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Technical Bulletins
Name
Description
File Size
Date
Size
Upgrade Technical Note - MAXPRO NVR 2.5
application/pdf 132.97 KB
2/3/2022
132.97 KB
Brochure
Name
Description
File Size
Date
Size
Soluciones de Video IP MAXPRO Series
application/pdf 1.06 MB
5/11/2023
1.06 MB
MAXPRO
application/pdf 6.71 MB
5/11/2023
6.71 MB
Solutions vido sur IP de srie MAXPROMD
application/pdf 606.79 KB
5/11/2023
606.79 KB
Solues de Vdeo de IP Srie MAXPRO
application/pdf 1.04 MB
5/11/2023
1.04 MB
Engineering Specifications
Name
Description
File Size
Date
Size
MAXPRO NVR SE A&E Specs - Rev C
application/msword 83 KB
5/14/2023
83 KB
A&E Spec - MAXPRO NVR SE
application/msword 83 KB
5/14/2023
83 KB
Manuals and Guides
Name
Description
File Size
Date
Size
MegaPIT User Guide
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Device Features Compatibility Matrix - MAXPRO- VMS
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/11/2023
686.91 KB
Brochure - MAXPRO- IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/10/2023
686.91 KB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/10/2023
5.31 MB
Fusion IV NVR User Guide - DEU
application/pdf 1.88 MB
5/10/2023
1.88 MB
MAXPRO- NVR SE Series Quick Install Guide
application/pdf 487.18 KB
5/11/2023
487.18 KB
Data Sheet
Name
Description
File Size
Date
Size
MAXPRO NVR SE (Standard Edition) Data Sheet
application/pdf 1.16 MB
5/14/2023
1.16 MB
MAXPRO NVR SE Data sheet
application/pdf 778.53 KB
5/14/2023
778.53 KB
MAXPRO NVR Hybrid SE Data Sheet
application/pdf 1.16 MB
5/14/2023
1.16 MB
FAQs
Name
Description
File Size
Date
Size
MAXPRO NVR Advance Replacement Program
application/pdf 48.2 KB
5/17/2023
48.2 KB
Name
Description
File Size
Date
Size
Soluciones de Video IP MAXPRO Series
application/pdf 1.06 MB
5/11/2023
1.06 MB
MAXPRO NVR SE A&E Specs - Rev C
application/msword 83 KB
5/14/2023
83 KB
A&E Spec - MAXPRO NVR SE
application/msword 83 KB
5/14/2023
83 KB
MegaPIT User Guide
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Device Features Compatibility Matrix - MAXPRO- VMS
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Upgrade Technical Note - MAXPRO NVR 2.5
application/pdf 132.97 KB
2/3/2022
132.97 KB
MAXPRO NVR SE (Standard Edition) Data Sheet
application/pdf 1.16 MB
5/14/2023
1.16 MB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/11/2023
686.91 KB
Maxpro Secured By Default Certificate
application/pdf 712.12 KB
5/14/2023
712.12 KB
Brochure - MAXPRO- IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
MAXPRO NVR SE Data sheet
application/pdf 778.53 KB
5/14/2023
778.53 KB
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/10/2023
686.91 KB
MAXPRO
application/pdf 6.71 MB
5/11/2023
6.71 MB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/10/2023
5.31 MB
Solutions vido sur IP de srie MAXPROMD
application/pdf 606.79 KB
5/11/2023
606.79 KB
MAXPRO NVR Hybrid SE Data Sheet
application/pdf 1.16 MB
5/14/2023
1.16 MB
Solues de Vdeo de IP Srie MAXPRO
application/pdf 1.04 MB
5/11/2023
1.04 MB
MAXPRO NVR Advance Replacement Program
application/pdf 48.2 KB
5/17/2023
48.2 KB
Fusion IV NVR User Guide - DEU
application/pdf 1.88 MB
5/10/2023
1.88 MB
MAXPRO- NVR SE Series Quick Install Guide
application/pdf 487.18 KB
5/11/2023
487.18 KB
Name
Description
File Size
Date
Size
Maxpro Secured By Default Certificate
712.12 KB
5/14/2023
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
Upgrade Technical Note - MAXPRO NVR 2.5
132.97 KB
2/3/2022
Soluciones de Video IP MAXPRO Series
1.06 MB
5/11/2023
MAXPRO
6.71 MB
5/11/2023
Solutions vido sur IP de srie MAXPROMD
606.79 KB
5/11/2023
Solues de Vdeo de IP Srie MAXPRO
1.04 MB
5/11/2023
MAXPRO NVR SE A&E Specs - Rev C
83 KB
5/14/2023
A&E Spec - MAXPRO NVR SE
83 KB
5/14/2023
MegaPIT User Guide
39.65 KB
5/11/2023
Device Features Compatibility Matrix - MAXPRO- VMS
39.65 KB
5/11/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/11/2023
Brochure - MAXPRO- IP Video Solutions
1.09 MB
5/11/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/10/2023
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
Fusion IV NVR User Guide - DEU
1.88 MB
5/10/2023
MAXPRO- NVR SE Series Quick Install Guide
487.18 KB
5/11/2023
MAXPRO NVR SE (Standard Edition) Data Sheet
1.16 MB
5/14/2023
MAXPRO NVR SE Data sheet
778.53 KB
5/14/2023
MAXPRO NVR Hybrid SE Data Sheet
1.16 MB
5/14/2023
MAXPRO NVR Advance Replacement Program
48.2 KB
5/17/2023