/content/hbtbt/ae/en/search-results.html

    NVRs

    Performance Pro Series 4/8/16 CH NVR

    Honeywell’s Performance Pro Series Embedded NVRs is fully NDAA Section 889 compliant NVR solution delivering expectational video resolution. Choose from 4, 8 or 16 channels for a flexible solution.

    Overview

    Honeywell's NDAA Compliant Video Solutions, the Performance Pro Series Embedded Network Video Recorders offers set of features geared toward the cost-competitive small-to-medium business. These NVRs boast multi channel varieties supporting either 4, 8 and 16 channels HD video resolutions. The Performance Pro Series recorders consist of 1 to 2 SATA hard drive storage options. The Performance Pro Series offers an intuitive, user-friendly interface for management of important video streams and recordings.

    Features & Benefits:
    • Supports notifications through email or alarm out (model dependent) including visual and auditory such as a flashing light, bell, or siren
    • HDMI/VGA simultaneous video output
    • Supports up to Alarm Input (model dependent) and Alarm Relay Output (model dependent)
    • HTTPS encryption with TLS 1.2 Connection to NVR
    • Supports 20Series Cameras
    • Supports recording with Continous and Motion Detection
    Certifications:
    • Emissions EN 55032, EN IEC 61000-3-2, EN 61000-3-3, FCC PART 15B
    • Immunity EN 55035
    • RoHS EN 50581