/content/hbtbt/ae/en/search-results.html

    NVRs

    PRO-WATCH NVR PE

    Powerful, high-definition IP recording system with all required software and licenses installed for up to 256 channels for enterprise installations.

    Overview

    Pro-Watch® NVR PE is a scalable, open platform that supports device integrations with support for PSIA and ONVIF, real-time streaming protocol standard, and native device integrations. As an enterprise class NVR solution, it provides the processor and RAID enclosure in one chassis for space and cost savings along with easy-to-use desktop clients, Mac or PC browser web client, and mobile apps for remote connectivity and monitoring. Multiple Pro-Watch NVRs can be deployed for system expansion using distributed architecture and are integrated with Pro-Watch VMS enterprise video management system and Integrated Security Suite.

    Features & Benefits:
    • 64GB memory with 32TB up to 240TB internal raw storage capacity
    • Base software: Windows 10 IoT Enterprise
    • 2 solid state drives with operating system and 12 bays for infield upgrade options of 8TB,12TB,16TB and 20TB SATA hard drives.
    • RAID level 0,1,5,6,10
    • Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
    • Keyboard control with UltraKey Plus over ethernet
    • Integrates to full line of Honeywell IP Cameras
    • Native device integrations: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager cameras and advanced intelligence events.
    • Simultaneous recording, live monitoring, search and system management for IP cameras including high-definition formats
    • 2-way audio, for specific IP camera models
    • 2U, 12 bay including rack mount kit
    • NDAA Section 889 compliant
    Certifications:
    • ONVIF Profile S, G
    • PSIA
    • Emissions: FCC Part 15B Class A
    • Safety: ANSI/UL 60950-1, CAN/CSA C22.2 No 60950-1
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security