Call Stations
Display Module
Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff.
This product is no longer available
Part Number: 74910C5
Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff. Equipped with dual line, 8-character, alphanumeric LCD with background illumination, also legible from a greater distance (reading angle 110 degrees). If presence is set, system messages such as calls, malfunctions and presences are displayed with top priority, rolling if necessary, with several messages of identical priority. Acoustic call forwarding, if presence is set, and option for triggering further calls.Display module either integrated in the corridor databus or the bed databus. Upgradable to future system firmware due to trendsetting Flash technology.
Features
- Integrated LCD (2 x 8 characters)
- Indication of system messages
- Sound generator for call forwarding
- Button for presence function
- LED reminder lamp (green)
- Button for call function
- LED orientation lamp and reassurance lamp, red
- Connection via bed databus or corridor databus
Additional information
Replacement for 74910C2, 74910C3, 74910C4.
Scope of delivery
Display module, flush-mounted connection, connection terminals.
Accessories
88914B3NH - Mounting frame for cover plate (double), horizontal.
88914C3NH - Mounting frame for cover plate (double), vertical.
88914C3NH - Mounting frame for cover plate (triple), horizontal.
88914C3NV - Mounting frame for cover plate (triple), vertical.
Others
- Overall Height
- 68 millimetre
- Overall Width
- 68 millimetre
- Color
- white, similar to RAL 9016
- Mounting
- in flush-mounting box, DIN 49073
- Weight (g)
- approx. 100 g gram
- Dimensions
- W: 68 mm H: 68 mm
Others
- Overall Height
- 68 millimetre
- Overall Width
- 68 millimetre
- Color
- white, similar to RAL 9016
- Mounting
- in flush-mounting box, DIN 49073
- Weight (g)
- approx. 100 g gram
- Dimensions
- W: 68 mm H: 68 mm
- Overall Height : 68 millimetre
- Overall Width : 68 millimetre
- Color : white, similar to RAL 9016
- Mounting : in flush-mounting box, DIN 49073
- Weight (g) : approx. 100 g gram
- Dimensions : W: 68 mm H: 68 mm
Data Sheet
Please Sign In to view part numbers available for purchase based on your account