/content/hbtbt/au/en/search-results.html

    Parts & Accessories

    Q5020 Globe Valve Linkages

    Discontinued

    The Q5020 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. The Q5020 Linkages are compatible with two-way and three-way globe valves up to 3 inch (DN80).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Q5020 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. The Q5020 Linkages are compatible with two-way and three-way globe valves up to 3 inch (DN80).

    Features & Benefits:
    • Used with two‑way and three‑way globe valves in modulating or two‑position service.
    • Used with 25, 50, and 142 lb‑in. spring return and 35, 70, 150, and 300 lb‑in. non‑spring return DCA.
    • Quick and simple installation with no disassembly required.
    • Heavy‑duty Steel rack and pinion construction and Aluminum Die‑cast housing.
    • Maintenance‑free construction.
    • Precision roller‑bearing rack construction prevents premature valve packing wear and leakage.
    • Flexible actuator mounting orientation.
    • Adjustable manual override lever and valve position indicator.
    • Can be mounted on specific non‑Honeywell valves using a 32004629 Bonnet Adapter Kit.