Fire Alarm Control Panels
NFS-320SYS Intelligent Fire Alarm Control Panel
The Notifier intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls as a stand-alone small-to-large system, or as a large network, the ONYX Series of products meet virtually every application requirement.
The Notifier intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls as a stand-alone small-to-large system, or as a large network, the ONYX Series of products meet virtually every application requirement. The modular design of the ONYX Series makes system planning easier. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block. Simply add additional peripheral equipment to suit the application. Wireless fire protection can be added with the SWIFT wireless gateway and devices. NOTE: Unless called out with a version-specific “E” at the end of the part number, “NFS-320SYS” refers to models NFS-320SYS and NFS-320SYSE- similarly, “CPU-320SYS” refers to models CPU-320SYS and CPU-320SYSE
Features &- Benefits:- High-speed network for up to 200 nodes
- Standard network for up to 103 nodes
- Auto programming and Walk Test reports
- Multiple central station communication options
- UL Listed: S635
- ULC Listed: S635
- FM Approved
- CSFM: 7165-0028:0243
- Fire Dept. of New York: COA #6121
- Listings: Seismic Certified, Marine Approved
Others
- Product Type
- Control Panel
- ONYX
- Brand
- Notifier
Others
- Product Type
- Control Panel
- ONYX
- Brand
- Notifier
- Product Type : Control Panel|ONYX
- Brand : Notifier