/content/hbtbt/de/de/search-results.html

    Rauchmelder

    VLS Smoke detector

    Auslaufmodell

    The VESDA VLS is similar to the standard VESDA VLP detector, but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four sectors (pipes).

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The VESDA VLS is similar to the standard VESDA VLP detector, but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four sectors (pipes). This configuration enables a single VESDA zone to be divided into four separate sectors, for example, distinguishing between separate voids within a room.

    Features & Benefits:
    • Individual pipe identification
    • Adaptive Scan Threshold
    • Wide sensitivity range
    • Laser based smoke detection
    Certifications:
    • UL
    • ULC
    • CCC
    • FM
    • ActivFire
    • CE
    • LPCB
    • VdS
    • VNIIPO
    • NF
    • EN 54-20
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
      • Xtrails
      • Xtralis
    • Product Type
      • Smoke Detector

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
      • Xtrails
      • Xtralis
    • Product Type
      • Smoke Detector
    • Brand : Farenhyt|NOTIFIER|Xtrails|Xtralis
    • Product Type : Smoke Detector