/content/hbtbt/ae/en/search-results.html

    Cards

    OmniProx™ ISO Proximity Card with Magnetic Stripe

    Discontinued

    OmniProx™ ISO proximity cards with a magnetic stripe are designed to work with the OmniProx readers. The proximity cards with a magnetic stripe utilize RFID and provide an excellent contactless sensing range.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OmniProx™ ISO proximity cards with a magnetic stripe are designed to work with the OmniProx readers. They utilize RFID and provide excellent contactless sensing range. These laminated PVC cards can be printed on both sides using most standard card printers. ISO models also support both vertical and horizontal slot punching. With a form factor similar to the size of a credit card, these cards are easy to carry or attach to clothing and may be used as photo identification. OmniProx cards are available in popular stocked configurations or special order where the user specifies site code and card range.

    Features & Benefits:
    • OmniProx 125 kHz compatible proximity credentials
    • External numbering for easy identification and control
    • Available with high coercivity magnetic stripe (4,000 Oe - un-encoded, ISO only) for added capability
    • Individually wrapped and labeled packs of 25 cards for added flexibility and convenience for re-sellers
    • PVC construction (ISO) that resists cracking and breaking while delivering fast read times
    • Available in standard 26-bit or Honeywell 34-bit formats
    • Special order cards with custom range and site codes
    • Include a limited lifetime warranty* against manufacture defects* See Honeywell Access Systems’ Sales Policy for complete warranty details