/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    BioLite N2 Fingerprint Terminal

    BioLite N2 Fingerprint Terminals are outdoor fingerprint terminal that provides comprehensive access control and time attendance features based on Suprema's latest biometric technology

    Overview

    BioLite N2 Fingerprint Terminal provides class-leading performance and security by featuring Suprema's latest fingerprint algorithm coupled with world's best fingerprint sensor. Packed in a rugged IP67 housing, BioLite N2 added flexibility in system design with multi-class RFID reading technology. BioLite N2 offers superior ingress protection with its IP67 rated rugged structure. The device provides superior protection against invasive moisture, dust and even liquids. This protection is achieved with meticulous sealing and extra protective engineering from Suprema. No matter how harsh the environment, BioLite N2 is the ideal choice for outdoor applications.

    Features & Benefits:
    • Best-in-class Performance with latest Suprema fingerprint algorithm
    • Multi RFID Card Reading
    • Advanced Accuracy & Security
    • IP67 Certified Dust & Water Protection
    • Full Time Attendance Features
    Certifications:
    • CE
    • FCC
    • KC
    • RoHS
    • REACH
    • WEEE
    Product Number
    Part Number
    Description
    Add to list
    HON-BLN2-OAB
    BioLite N2 Fingerprint Terminal, 12 VDC, 1.2 GHz CPU, OP6, 58x190x44 mm