/content/hbtbt/ae/en/search-results.html

Biometric Readers

BioStation L2 Fingerprint Terminal

Bio Station L2 Fingerprint Terminals features the Live Finger Detection 2.0 implements liveness decision engine using dual light source imaging and offers benefits of biometrics into time and attendance application

Overview

Bio Station L2 Fingerprint Terminals are an essential fingerprint terminal designed for all type of time-attendance applications, Bio Station L2 provides exceptional value by combining World’s best Suprema fingerprint algorithm, high performance and enhanced security features. Bio Station L2 features the Live Finger Detection 2.0 from Suprema.

The previous live detection technology analyses the dynamically changing pattern, liveness feature and unnaturalness feature of live and new fingers. Using infra-red and white light, the engine blocks fake fingerprints made from numerous different materials. Bio Station L2 converges the benefits of biometrics into time and attendance application. The use of true identity will lead to increased convenience and security to users and administrators. Full capacitive touch keypads along with dedicated programmable TA function keys will offer versatility and friendly user experience through full colour LCD display

Features & Benefits:
  • Live Finger Detection
  • Comprehensive Time & Attendances Features
  • Powerful Quad-Core Processor
  • Intuitive User Interface
Certifications:
  • CE
  • FCC
  • KC
  • RoHS
  • REACH
  • WEEE
Product Number
Image
SKU
Description
alt
HON-BSL2-OM
BioStation L2 Fingerprint Terminal, 12 VDC, 1.2 GHz Quad Core, NFC, 71x201x44 mm
Image
SKU
Description
alt
HON-BSL2-OM
BioStation L2 Fingerprint Terminal, 12 VDC, 1.2 GHz Quad Core, NFC, 71x201x44 mm