/content/hbtbt/ae/en/search-results.html

Biometric Readers

Facestation F2 Smart Face Recognition Terminal

Facestation F2 Smart Face Recognition Terminals are the most advanced face recognition terminal providing loads of the world’s best features

Overview

Facestation F2 Smart Face Recognition Terminal providing enhanced features. Powered by Suprema’s innovation in facial biometrics, FaceStation 2 offers unrivalled matching speed, accuracy, and level of security. With Suprema’s patented optic engineering, FaceStation 2 achieves up to 25,000 lx of operating illuminance which in turn, brings all-round confidence regardless of lighting conditions. Packed in an ergonomically-designed structure, FaceStation 2 provides exceptional performance and usability for diverse access control and time attendance sites, large or small.

Its powered by Suprema’s latest face recognition algorithm and industry-leading 1.4 GHz quad-core CPU, FaceStation 2 provides the world’s fastest matching speed of up to 4,000 match/sec. FaceStation 2 offers a massive memory capacity to manage the largest number of users in its class. A single terminal of FaceStation 2 can accommodate up to 30,000 users, 50,000 face image logs and 5,000,000 text logs

Features & Benefits:
  • High speed face matching
  • It offers a massive memory capacity to manage the largest number of users in its class
  • Confidence in all lighting conditions
  • Communicates with smartphones
  • Improved ergonomics for the greatest height range
  • Android-based intuitive gui
  • It can be combined with suprema thermal camera to detect users with elevated skin temperature
Certifications:
  • CE
  • FCC
  • KC
  • RoHS
  • REACH
  • WEEE
  • BT SIG
Product Number
Image
SKU
Description
alt
HON-FS2-AWB
Suprema Face Station 2, Face Reader Support Mifare , iClass and Prox
alt
HON-FS2-D
Suprema Face Station 2, Face Reader Support Mifare and Prox
Image
SKU
Description
alt
HON-FS2-AWB
Suprema Face Station 2, Face Reader Support Mifare , iClass and Prox
alt
HON-FS2-D
Suprema Face Station 2, Face Reader Support Mifare and Prox