/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Fingerprint Time & Attendance and Access Control (SSR)

    HON-BIOEM-500TA is a fingerprint time & attendance terminal With SSR report(self-service Report) stored in the time clock.

    Overview

    HON-BIOEM-500TA is a fingerprint time & attendance terminal With SSR report(self-service Report) stored in the time clock. The 2.8inch TFT screen can display more information vividly, including fingerprint image and verification result . TCP/IP communication is a standard function which makes sure the data transmission between terminal and PC can be easily done within few seconds. Internal backup battery insures the device work normally when the power cuts off suddenly.