/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Fingerprint Time & Attendance and Access Control Terminal

    HON-BIOEM-5000TA/ HON-BIOMI-5000TA is a fingerprint time & attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc.

    Overview

    HON-BIOEM-5000TA/ HON-BIOMI-5000TA is a fingerprint time & attendance and access control terminal which can connect with third party electric lock, door sensor and exit button etc.

    The 2.8inch TFT screen can display more information vividly, including fingerprint image and verification result. It’s associated with Honeywell`s new fingerprint technology allow it to remain stable under strong light source and verifies even of wet and rough fingers. TCP/IP communication is a standard function which makes sure the data transmission between terminal and PC can be easily done within few seconds