/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    HON-FIN4000 Series Fingerprint Device

    Featuring brand new design, HON-FIN4000 Series fingerprint device can be well integrated with multiple surrounding environment.

    Overview

    Featuring brand new design, HON-FIN4000 Series fingerprint device can be well integrated with multiple surrounding environment. Full capacitive touch keypads along with 2-inch color LCD display brings an intuitive and friendly interactive experience. Equipped with powerful hardware and industry-leading algorithms, the device provides instant comparison and authentication with speed up to 150,000 fingerprints per second that greatly improves the system efficiency.

    Combined with Honeywell Pro-Watch and WIN-PAK access control system to achieve multi-level security protection, it can be deployed in office environment, data-centers, R&D laboratories, Hospitals etc.

    Features & Benefits:
    • 2-inch color LCD Display, full capacitive touch keypads
    • High sensitivity optical sensor
    • Advanced fingerprint recognition algorithm, max 1:150000 match/sec
    • Fake finger detection
    • Multiple authentication.
    Certifications:
    • CE
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    FIN4000MIK-100K
    Fingerprint Sensor, 1.2G Quad Core, Mifare, 2GB Flash, 256MB RAM
    FIN4000MIK-100K
    Fingerprint Sensor, 1.2G Quad Core, Mifare, 2GB Flash, 256MB RAM