/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    iCLASS SE® Biometric Reader

    The iCLASS SE® Biometric and iCLASS SE Display Readers are capable of supporting up to three-factor authentication and user interaction.

    Overview

    The iCLASS SE® Biometric and iCLASS SE Display Readers are capable of supporting up to three-factor authentication and user interaction. These display readers can be configured to support card/ biometric fingerprint, card/PIN or card/fingerprint/PIN. Both have advanced security features and optionally support OSDP, to protect communications from reader to controller.

    The iCLASS SE Biometric reader allows for seamless migration from bio CLASS® readers and supports the most recent biometric template standards. Biometric template storage on the smart card reduces individual privacy and safety concerns, while ensuring faster throughput and easier system management. Built-in field enrolment capabilities provide a convent enrolment experience.

    The LCD display supports display of text via OSDP commands (additional software and hardware required). This enables Physical Access Control System (PACS) software and controller vendors to offer applications such as customized employee communications, time and attendance and cashless vending.