/content/hbtbt/ae/en/search-results.html

    Card Readers

    LuminAXS Reader

    LuminAXS readers are suitable for access control systems and for arming and disarming intruder systems. They are available with wiegand interface, so that a wide range of application possibilities is offered.

    Overview

    LuminAXS Readers have 3 LEDs (green, yellow, red) which are generally controlled by the panel unit in normal operation. The light ring colours and LEDs can be set up via the programming box. The clear backlighting of the keypad and an integrated buzzer provide clear feedback during operation. They can easily be integrated into the Honeywell access control systems and the Honeywell intrusion detection technology via the standard interfaces wiegand. Due to the supplied mounting frame, the reader can also be mounted individually, quickly and simply without a European gang box.

    Features & Benefits:
    • Reading technology MIFARE DESFire EV1/EV2 encrypted
    • Resistant surface IP65
    • Robust keyboard, backlit
    • Without keypad available
    • Compact design
    • Small, flat, robust housing
    • Easy installation
    • Suitable for indoor and outdoor
    • 3 Status LEDs
    • Light ring, programmable
    Certifications:
    • Vds Approved