/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    LuminAXS Touchless reader Accessory

    The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems.

    Overview

    The LuminAXS reader is suitable for access control systems and for arming and disarming intruder systems. The narrow, flat and rugged housing allow the reader meet modern architectural design requirements. Readers with the illuminated ring can be programmed according to the customer requirements. The readers are available with a wiegand interface to ensure that a wide range of applications are possible.

    Features & Benefits:
    • Reading technology MIFARE DESFire EV1 encrypted
    • Resistant surface IP65
    • Without keypad available
    • Compact design
    • Small, flat, robust housing
    • Easy installation
    • Suitable for indoor and outdoor
    • 3 Status LEDs
    • Light ring, programmable
    • Automatic antenna matching function also on metal
    • Integrated buzzer
    • Wiegand interface
    • Tamper detection
    • Wall mount housing, surface mount option, visual cover and configuration tool USB available
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security